Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATWILC1000-SD Evaluation Kit

Part Number: ATWILC1000-SD

Summary:

The ATWILC1000-SD evaluation kit is a hardware platform to evaluate the ATWILC1000-MR110PB module. The ATWILC1000-SD is based on the SmartConnect WILC1000, an IEEE 802.11 b/g/n IoT link controller module. It is the ideal add-On to existing MCU solutions bringing WiFi through UART or SPI/SDIO-to-WiFi interface. The WILC1000 connects to any AVR or SMART MCU with minimal resource

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • ATWILC1000 module mounted on ATWILC1000-SD board
    • Connects to standard SD/MMC connector
    • The SMART ATWILC1000-MR110PB module is a single-band 2.4GHz Wi-Fi connectivity link controller solution
    • Optional external Power supply and Debug headers included
    • Supported with standard SDIO drivers on github

Summary

The ATWILC1000-SD evaluation kit is a hardware platform to evaluate the ATWILC1000-MR110PB module. The ATWILC1000-SD is based on the SmartConnect WILC1000, an IEEE 802.11 b/g/n IoT link controller module. It is the ideal add-On to existing MCU solutions bringing WiFi through UART or SPI/SDIO-to-WiFi interface. The WILC1000 connects to any AVR or SMART MCU with minimal resource requirements. The WILC1000 most advanced mode is a single stream 1x1 802.11n mode providing up to 72 Mbps PHY throughput. WILC1000 features fully integrated Power Amplifier, LNA, Switch and Power Management. The WILC1000 provides multiple peripheral interfaces including UART, SPI, SDIO and I2C. The only external clock source needed for the WILC1000 is a high-speed crystal or oscillator with a wide variety of reference clock frequencies supported (between 12 32 MHz).