We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATUSB-HSBB-PCB

MAXTOUCH HIGH SPEED BRIDGE BOARD

Overview

This maXTouch USB Bridge product is an ARM-based interface board to convert I2C or SPI and debug signals to USB and communicate with the PC-based applications. This product is designed to be used with Microchip Automotive maXTouch touchscreen controllers.

The ATUSB-HSBB-PCB provides the voltage for SDA, SCL, /CHG, /RESET, DBG_CLK and DBG_DATA signals depending on the connected maXTouch device. The valid VDDIO levels for these signals are between 1.8 V, 2.7 V and 3.3 V (default).

HSBB Bridge PCB (80422)

All released Windows versions.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATUSB-HSBB-PCB Documentation.zip Board Design Files Download
ATUSB-HSBB-PCB-v2.6.2-Firmware.zip Software Libraries and Firmware Download
D10478A_Program-USB-HSBB-PCB-SAMBA-Only Programming Specifications Download

Live Chat

Need Help?

Privacy Policy