Microchip Technology Inc
product primary image

MCP25625

Status: In Production

Features:

  • Stand-Alone CAN2.0B Controller with Integrated CAN Transceiver and Serial Peripheral Interface (SPI) 
  • Up to 1 Mb/s Operation 
  • Very Low Standby Current (10 μA, typical). 
  • Up to 10 MHz SPI Clock Speed 
  • Interfaces Directly with Microcontrollers with 2.7V to 5.5V I/O 
  • Available in SSOP-28L and 6x6 QFN-28L 
  • Extended (E): -40°C to +125°C
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP25625 is a complete, cost-effective and small-footprint CAN solution that can be easily added to a microcontroller with an available SPI interface. The MCP25625 interfaces directly with microcontrollers operating at 2.7V to 5.5V, there are no external level shifters required. In addition, the MCP25625 connects directly to the physical CAN bus, supporting all requirements for CAN high-speed transceivers. The MCP25625 meets the automotive requirements for high-speed (up to 1 Mb/s), low quiescent current, electromagnetic compatibility (EMC) and electrostatic discharge (ESD)

Please see our MikroElektronika click Board!  http://www.mikroe.com/click/mcp25625

Additional Features
    • Stand-Alone CAN2.0B Controller with Integrated CAN Transceiver and Serial Peripheral Interface (SPI) 
    • Up to 1 Mb/s Operation 
    • Very Low Standby Current (10 μA, typical). 
    • Up to 10 MHz SPI Clock Speed 
    • Interfaces Directly with Microcontrollers with 2.7V to 5.5V I/O 
    • Available in SSOP-28L and 6x6 QFN-28L 
    • Temperature Ranges: 
      • Extended (E): -40°C to +125°C
Parametrics
Name
Value
Tx Buffers
3
Rx Buffers
2
Masks
2
Interrupt Output
1
Filters
6
Temp. Range (°C)
-40 to 125
Operating Voltage Range (V)
2.7 to 5.5

Documents

Jump to:

Errata

01/09/2018
176KB

Firmware Drivers

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP25625 PICtail Plus Daughter Board
MCP25625 PICtail Plus Daughter Board ( ADM00617 )

The MCP25625 PICtail™ Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The single-chip solution CAN node consists of the MCP25625 CAN Controller with Integrated Transceiver....

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP25625-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP25625T-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP25625-E/MLVAO
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP25625T-E/MLVAO
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP25625-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
MCP25625T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
MCP25625-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
MCP25625T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy