Microchip Technology Inc
product primary image

ATA6563

Status: In Production

Features:

  • Fully ISO 11898-2, ISO 11898-5, ISO 11898-2: 2016 and SAE J2962-2 compliant
  • CAN FD - communication speed up to 5Mbit/s
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Differential receiver with wide common mode range
  • Direct interfacing to microcontrollers with supply voltages from 3V to 5V
  • Remote wake-up capability via CAN bus - Wake-Up on Pattern (WUP), as Specified in ISO 11898-2: 2016, 3.8 μs Activity Filter Time
  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from the bus when not powered up
  • RXD recessive clamping detection
  • High electrostatic discharge (ESD) handling capability on the bus pins
  • Bus pins protected against transients in automotive environments
  • Transmit data (TXD) dominant time-out function
  • Undervoltage detection on VCC
  • CANH/CANL short-circuit and overtemperature protected
  • Automotive Grade 0 qualified according to AEC-Q100
  • Packages: SO8, VDFN8 with wettable flanks (Moisture Sensitivity Level 1)
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The Microchip ATA6563 is a high-speed CAN FD transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 5Mbit/s) CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. It offers improved electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance, as well as features such as:

  • Ideal passive behavior to the CAN bus when the supply voltage is off
  • Direct interfacing to microcontrollers with supply voltages from 3V to 5V

Two operating modes (Standby and Normal Mode) together with the dedicated fail-safe features make the Atmel. ATA6563 an excellent choice for all types of high- speed CAN networks, especially in nodes requiring low-power mode with wake-up capability via the CAN bus.

The ATA6563 is automotive Grade 0 qualified for an ambient temperature range from -40° to 150°C.

To purchase the ATA6563 or obtain additional information, please contact any Microchip sales representative or authorized worldwide distributor.

Please see our MikroElektronika click Board! https://www.mikroe.com/ata6563-click

Additional Features
    • Fully ISO 11898-2, ISO 11898-5, ISO 11898-2: 2016 and SAE J2962-2 compliant
    • CAN FD - communication speed up to 5Mbit/s
    • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
    • Differential receiver with wide common mode range
    • Direct interfacing to microcontrollers with supply voltages from 3V to 5V
    • Remote wake-up capability via CAN bus - Wake-Up on Pattern (WUP), as Specified in ISO 11898-2: 2016, 3.8 μs Activity Filter Time
    • Functional behavior predictable under all supply conditions
    • Transceiver disengages from the bus when not powered up
    • RXD recessive clamping detection
    • High electrostatic discharge (ESD) handling capability on the bus pins
    • Bus pins protected against transients in automotive environments
    • Transmit data (TXD) dominant time-out function
    • Undervoltage detection on VCC
    • CANH/CANL short-circuit and overtemperature protected
    • Automotive Grade 0 qualified according to AEC-Q100
    • Packages: SO8, VDFN8 with wettable flanks (Moisture Sensitivity Level 1)
Parametrics
Name
Value
Version Supported
Yes
Temp. Range (°C)
-40 to +150
Operating Voltage Range (V)
4.5 to 5.5

Documents

Jump to:

Verilog

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATA6563 CAN-TRX EVB
ATA6563 CAN-TRX EVB ( ATA6563-EK )

The development board for the ATA6563 enables users to rapidly carry out prototyping and testing of new CAN designs with the ATA6563high-speed CAN transceivers.

The ATA6563 is a high-speed CAN transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to...

Learn More

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATA6563-GAQW0
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
Rohs icon
efup china icon
ATA6563-GAQW1
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
Rohs icon
efup china icon
ATA6563-GBQW1
0.023100
0.098833
8
VDFN
3x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
ATA6563-GBQW0
0.023100
0.098833
8
VDFN
3x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy