Microchip Technology Inc

AN734

Title:
Using the Mid-Range Enhanced Core PIC16 Devices' MSSP Module for Slave I2C Communication
Name:
AN734
Date:
08/16/2013
Author:
Christopher Best
Description:
Many devices in the PICmicro family have a Synchronous Serial Port (SSP) or Master Synchronous Serial Port (MSSP). These peripherals can be used to implement the SPI TM or I 2 C communication protocols. The purpose of this application note is to provide the reader with a better understanding of the I 2 C protocol and to show how PICmicro devices with the SSP or MSSP modules are used as a Slave device on an I 2 C bus.
Keywords:
AN734, SSP, MSSP
 
 Application Notes & Source Code
 Last Updated
Size
 
  AN734
  08/16/2013
  335KB
  AN734 Source Code
  08/16/2013
  24KB
 Silicon Products
Last Updated
  PIC16F677
  10/03/2012
  PIC16F687
  10/03/2012
  PIC16F689
  10/03/2012
  PIC16F690
  10/03/2012
  PIC16F913
  10/02/2012
  PIC16F914
  10/02/2012
  PIC16F916
  10/02/2012
  PIC16F917
  10/02/2012
  PIC16F946
  10/02/2012