Microchip Technology Inc
 
Menu

Feature-Packed PIC32 Value Family

The Feature-Packed PIC32 Value Family, PIC32MX1/2/5 offers large, scalable memory configurations, high performance options and smart mix of peripherals to help drive innovative solutions in the cost sensitive embedded markets. They are supported by MPLAB Harmony Software Development Framework which includes readily available software packages, such as Bluetooth Audio, USB Audio, Audio Decoders (including AAC, MP3, WMA, WAVE), Bluetooth Serial Port Profile (SPP), CAN2.0B PLIBs & Drivers, USB Stacks, and Graphics/Touch libraries.

Key Features

  • Up to 83 DMIPS performance
  • Up to 512 KB Flash, 64 KB RAM
  • Full-speed USB 2.0, CAN 2.0B, SPI/I2S, PMP, UARTS and more...
  • Up to 48 channels, 1 Msps ADC
  • 28, 36, 44, 64 & 100 pin package options
141020-MC32-PR-PIC32MXFamily-7x5

Resources

For more info about these devices please visit www.microchip.com/PIC32

The development tools listed below provide a low cost and easy way to experience the features and functionality of our PIC32 Value Family. Get started today and accelerate your embedded design!

PIC32MX1/2/5 Starter Kit

The PIC32MX1/2/5 Starter Kit provides the user with an easy and cost effective option to experience the USB and CAN functionality of the PIC32 Value Family. The board comes equipped with an onboard DB9 connector to interface with the CAN based applications.



CAN Bus Analyzer Tool

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. It features intuitive GUI user interface and can be interfaced to PIC32MX1/2/5 Starter Kit using the DB9 connector to quickly observe and interpret bus traffic and view CAN register.



PIC32 Bluetooth Starter Kit

The PIC32 Bluetooth Starter Kit is a low-cost Bluetooth development platform with an onboard PIC32 Value Family MCU. The Starter kit offers an Android App, Demo code and Bluetooth Serial Port Profile stack for free to get you started.



PIC32 Audio Codec Daughter Card

The PIC32 Audio Codec Daughter Board AC320100 is a high-performance stereo codec board suitable for adding audio input and output capabilities to the PIC32 Bluetooth Starter Kit (DM320018), and is compatible with the PIC32 Bluetooth Audio Development Kit (DV320032).