Change Product Group
leftnavToggle

VCXO Products

Loading..
Product DS TyP Phase Jitter 12KHz to 20 MHz Period Jitter (ps)(peak to peak) Input No. of outputs Output Logic Output Frequency Min. (MHz) Output Frequency Max. (MHz) Voltage (V) Temp. Range (⁰C) Pull Range (±PPM) Linearity Dimensions
PL663-28 19 0 0 0
PL663-29 19 0 0 0
PL663-18 9 0 0 0 <5%
PL502-03 3 40 Crystal 1 CMOS 48 100 3.3 -45 to 85 250 <10% SOP-8L
PL500-37 0.1 Crystal 1 CMOS 36 130 2.5/3.3 -45 to 85 150 <5% Die, SOT-6L, SOP-8L
PL500-16 0.1 Crystal 1 CMOS 4 18 2.5/3.3 -45 to 85 150 <5% Die, SOT-6L, SOP-8L
PL502-04 3 40 Crystal 1 CMOS 96 200 3.3 -45 to 85 250 <10% SOP-8L
PL500-17 0.1 Crystal 1 CMOS 17 36 2.5/3.3 -45 to 85 150 <5% Die, SOT-6L, SOP-8L
PL500-15 0.1 Crystal 1 CMOS 1 4 2.5/3.3 -45 to 85 150 <5% Die, SOT-6L, SOP-8L
PL502-02 3 40 Crystal 1 CMOS 24 50 3.3 -45 to 85 250 <10% SOP-8L
PL502-35 2.4 35 Crystal 1 PECL 0.75 800 3.3 -45 to 85 200 <10% QFN-16L, TSSOP-16L
PL502-37 LVCMOS, LVPECL, LVDS 0.75 800 3.3V 150 <10%
PL502-38 LVCMOS, LVPECL, LVDS 0.75 800 3.3V 150 <10%
PL502-39 LVCMOS, LVPECL, LVDS 0.75 800 3.3V 150 <10%
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
DS
TyP Phase Jitter 12KHz to 20 MHz
Period Jitter (ps)(peak to peak)
Input
No. of outputs
Output Logic
Output Frequency Min. (MHz)
Output Frequency Max. (MHz)
Voltage (V)
Temp. Range (⁰C)
Pull Range (±PPM)
Linearity
Dimensions