Change Product Group

Clock Generators - Clock Conditioning Products

Loading..
Product Buy Status Documents 5K Pricing Description PLLs Input Frequency (MHz) Crystal Input Frequency (MHz) Reference Output Frequency (MHz) # of Outputs Voltage PDB OE CSEL CLK Output Logic Packages
PL671-01 In Production $1.07 EMI Reduction 1 10-40 1-200 1-200 <=3 2.5V, 3.3V Yes Yes Yes LVCMOS SOP-8L, SOT23-6L
PL671-02 In Production Call for pricing EMI Reduction 1 1-200 1-200 <=3 2.5V, 3.3V Yes Yes Yes LVCMOS SOT23-6L
PL671-25 In Production $0.27 EMI Reduction 1 10-40 1-200 1-200 2 2.5V, 3.3V Yes Yes LVCMOS SOP-8L
PL671-29 In Production Call for pricing EMI Reduction 1 10-40 1-200 1-200 1 2.5V, 3.3V Yes LVCMOS SOP-8L
PL671-30 In Production Call for pricing EMI Reduction 1 1-200 1-200 1 2.5V, 3.3V Yes LVCMOS SOP-8L
PL902 In Production $2.81 3 Output JitterBlocker 1 1-200 <=3 2.5~3.3 Yes Yes Yes Yes LVCMOS SOT23-6L
PL903 In Production Call for pricing jitterBlocker, with SE input and Differential Output 1 1-840 1 2.5~3.3 Yes LVPECL,LVDS, HCSL,LVCMOS QFN-24L
PL904 In Production $7.30 JitterBlocker with Differential Input/Output 1 12-850 2 2.5~3.3 Yes LVPECL,LVDS, HCSL,LVCMOS QFN-32L
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Description
PLLs
Input Frequency (MHz) Crystal
Input Frequency (MHz) Reference
Output Frequency (MHz)
# of Outputs
Voltage
PDB
OE
CSEL
CLK
Output Logic
Packages