Change Product Group

HV Drivers - Source Products

Loading..
Product Buy Status Documents 5K Pricing Type Output Channels Vout Operating (V) - Transient Vout Operating (V) - Sustained Input Structure Output Structure Iout (mA) per Channel General Description Minimum Data Clock (MHz) Packages
HV57009 In Production $6.71 Source 64 95 85 Serial P-Ch Open Drain -2 (Programmable) Current controlled driver with latches and blanking, two 32-bit shift registers 16 80/PQFP
MIC2981/82 In Production Call for pricing Source 8 50 35 Parallel Darlington Open Emitter -500 8-Ch. Driver w/Parallel I/Os; TTL/CMOS/PMOS Logic; Integ. Clamp Diodes; Vin<12V -- Please call for package information
MIC5891 In Production $1.07 Source 8 50 35 Serial Darlington Open Emitter -500 8-Bit SRs (Cascadable), Operable w/Split Supply (to -20V), 5MHz (min) Data@5V, Integ. Clamp Diodes; TTL/CMOS/PMOS/NMOS Logic; Strobe and Output Enable 5 16/PDIP
16/SOIC 300mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Type
Output Channels
Vout Operating (V) - Transient
Vout Operating (V) - Sustained
Input Structure
Output Structure
Iout (mA) per Channel
General Description
Minimum Data Clock (MHz)
Packages