Change Product Group

HV Drivers - Sink Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Type Output Channels Vout Operating (V) - Transient Vout Operating (V) - Sustained Input Structure Output Structure Iout (mA) per Channel General Description Minimum Data Clock (MHz) Packages
HV5122 In Production No $3.51 Sink 32 250 225 Serial N-Ch Open Drain 100 Serial to parallel converter with output enable and strobe 8 44/PLCC
44/PQFP
HV5222 In Production No $3.51 Sink 32 250 225 Serial N-Ch Open Drain 100 Serial to parallel converter with output enable and strobe 8 44/CERQUAD
44/PLCC
44/PQFP
HV5522 In Production No $4.00 Sink 32 230 220 Serial N-Ch Open Drain 100 Serial to parallel converter with latches, polarity, and blanking 8 44/PLCC
44/PQFP
44/WQFN
HV5523 In Production No $5.51 Sink 32 230 220 Serial N-Ch Open Drain 100 Serial to parallel converter with latches, polarity, and blanking 16 44/WQFN
HV5530 In Production No $4.45 Sink 32 315 300 Serial N-Ch Open Drain 100 Serial to parallel converter with latches, polarity, and blanking 8 44/PLCC
44/PQFP
HV5622 In Production No $4.00 Sink 32 230 220 Serial Open Drain 100 Serial to parallel converter with latches, polarity, and blanking 8 44/PLCC
44/PQFP
44/WQFN
HV5623 In Production No $5.51 Sink 32 250 220 Serial N-Ch Open Drain 100 Serial to parallel converter with latches, polarity, and blanking 16 44/WQFN
HV5630 In Production No $4.45 Sink 32 315 300 Serial N-Ch Open Drain 100 Serial to parallel converter with latches, polarity, and blanking 8 44/PLCC
MIC5800 In Production No $0.84 Sink 4 50 50 Parallel Darlington Open Collector 500 4.4MHz (min) Data@5V, Higher@12V; TTL/CMOS/PMOS Logic; Integ. Clamp Diodes; CLR/Strobe/Enable Out -- 14/PDIP
14/SOIC 150mil
MIC5801 In Production No $1.67 Sink 8 50 50 Parallel Darlington Open Collector 500 4.4MHz (min) Data@5V, Higher@12V; TTL/CMOS/PMOS Logic; Integ. Clamp Diodes; CLR/Strobe/Enable Out -- 24/SOIC 300mil
28/PLCC
MIC5821 In Production No $1.39 Sink 8 50 35 Serial Darlington Open Collector 500 Similar to MIC5801, Adds Thermal Shutdown, UVLO, OCP 5 16/PDIP
MIC5822 In Production No $1.17 Sink 8 80 50 Serial Darlington Open Collector 500 8-Bit SRs (Cascadable), Operable w/Split Supply (to -20V), 3.3MHz (min) Data@5V, TTL/CMOS/PMOS/NMOS Logic 3.3 16/PDIP
MIC5841 In Production No $1.49 Sink 8 50 35 Serial Darlington Open Collector 500 8-Bit SRs (Cascadable), Operable w/Split Supply (to -20V), 3.3MHz (min) Data@5V, Higher @12V, TTL/CMOS/PMOS/NMOS Logic 3.3 18/PDIP
18/SOIC 300mil
20/PLCC
MIC5842 In Production No $1.50 Sink 8 80 50 Serial Darlington Open Collector 500 8-Bit SRs (Cascadable), Operable w/Split Supply (to -20V), 3.3MHz (min) Data@5V, Higher @12V, Low Power Logic - TTL/CMOS/PMOS/NMOS; Internal Pull Up/Dwn Res’s 3.3 18/PDIP
18/SOIC 300mil
20/PLCC
MIC58P01 In Production No $3.39 Sink 8 80 80 Parallel Darlington Open Collector 500 8-Bit SRs (Cascadable), Operable w/Split Supply (to -20V), 3.3MHz (min) Data@5V, Higher @12V, Low Power Logic - TTL/CMOS/PMOS/NMOS; Internal Pull Up/Dwn Res’s -- 24/SOIC 300mil
28/PLCC
MIC58P42 In Production No $3.11 Sink 8 80 50 Serial Darlington Open Collector 500 Similar to MIC5842, Adds Thermal Shutdown, UVLO, OCP 3.3 18/PDIP
18/SOIC 300mil
MIC59P50 In Production No $3.24 Sink 8 80 80 Parallel Darlington Open Collector 500 Similar to MIC58P01, w/Added Error Flag Output -- 24/SOIC 300mil
28/PLCC
MIC59P60 In Production No $3.30 Sink 8 80 50 Serial Darlington Open Collector 500 Similar to MIC58P42, w/Added Error Flag Output 3.3 20/PDIP
20/SOIC 300mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Type
Output Channels
Vout Operating (V) - Transient
Vout Operating (V) - Sustained
Input Structure
Output Structure
Iout (mA) per Channel
General Description
Minimum Data Clock (MHz)
Packages