Change Product Group

Voltage Temperature Sensor Products

Loading..
Product Buy Status Documents Description # Temps Monitored Typical Accuracy (°) Max. Accuracy @ 25° (°) Temp. Range (°) Vcc Range (V) Max. Supply Current (µA) Resolution (bits) Alert/THERM Hardware Shutdown Internal Zone Remote Zone Data Width CRIT Output # of Device per I2C Bus Accuracy Oja (C/W) Packages 5K Pricing
MCP9700 In Production Voltage Temp Sensor 1 1 4 -40 - +150 +2.3 - +5.5 6 N/A No 3/SOT-23
3/TO-92
5/SC-70
$0.18
MCP9700A In Production Voltage Temp Sensor 1 1 2 -40 - +150 +2.3 - +5.5 6 N/A No 3/SOT-23
3/TO-92
5/SC-70
$0.22
MCP9701 In Production Voltage Temp Sensor 1 1 4 -40 - +125 +3.1 - +5.5 6 N/A No 3/SOT-23
3/TO-92
5/SC-70
$0.18
MCP9701A In Production Voltage Temp Sensor 1 1 2 -40 - +125 +3.1 - +5.5 6 N/A No 3/SOT-23
3/TO-92
5/SC-70
$0.22
TC1046 In Production Voltage Temp Sensor 1 0.5 2 -40 - +125 +2.7 - +4.4 35 N/A No 3/SOT-23 $0.42
TC1047 In Production Voltage Temp Sensor 1 0.5 2 -40 - +125 +2.7 - +4.4 35 N/A No 3/SOT-23 $0.42
TC1047A In Production Voltage Temp Sensor 1 0.5 2 -40 - +125 +2.5 - +5.5 35 N/A No 3/SOT-23 $0.45
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Description
# Temps Monitored
Typical Accuracy (°)
Max. Accuracy @ 25° (°)
Temp. Range (°)
Vcc Range (V)
Max. Supply Current (µA)
Resolution (bits)
Alert/THERM
Hardware Shutdown
Internal Zone
Remote Zone
Data Width
CRIT Output
# of Device per I2C Bus
Accuracy
Oja (C/W)
Packages
5K Pricing