Change Product Group

Temperature Switch Products

Loading..
Product Buy Status Documents Description # Temps Monitored Typical Accuracy (°) Max. Accuracy @ 25° (°) Temp. Range (°) Vcc Range (V) Max. Supply Current (µA) Resolution (bits) Alert/THERM Hardware Shutdown Internal Zone Remote Zone Data Width CRIT Output # of Device per I2C Bus Accuracy Oja (C/W) Packages 5K Pricing
MCP9501 In Production Temperature Switch 1 1 4 -40 - +125 +2.7 - +5.5 25 N/A No 1 5/SOT-23 $0.45
MCP9502 In Production Temperature Switch 1 1 4 -40 - +125 +2.7 - +5.5 25 N/A No 1 5/SOT-23 $0.45
MCP9503 In Production Temperature Switch 1 1 4 -40 - +125 +2.7 - +5.5 25 N/A No 1 5/SOT-23 $0.45
MCP9504 In Production Temperature Switch 1 1 4 -40 - +125 +2.7 - +5.5 25 N/A No 1 5/SOT-23 $0.45
TC620 In Production Temperature Switch 1 1 3 -40 - +125 +4.5 - +18 270 N/A No 1 8/PDIP
8/SOIC 150mil
$0.87
TC6501 Mature Product
Consider: MCP9501
Temperature Switch 1 0.5 4 -55 - +135 +2.7 - +5.5 17 N/A No 1 5/SOT-23 $0.53
TC6502 Mature Product
Consider: MCP9502
Temperature Switch 1 0.5 4 -55 - +135 +2.7 - +5.5 17 N/A No 1 5/SOT-23 $0.53
TC6503 Mature Product
Consider: MCP9503
Temperature Switch 1 0.5 4 -55 - +135 +2.7 - +5.5 17 N/A No 1 5/SOT-23 $0.53
TC6504 Mature Product
Consider: MCP9504
Temperature Switch 1 0.5 4 -55 - +135 +2.7 - +5.5 17 N/A No 1 5/SOT-23 $0.53
MCP9509 In Production Temperature Switch with Resistor Set 1 0.5 -40 - +125 +2.7 - +5.5 30 N/A No 1 5/SOT-23 $0.62
MCP9510 In Production Temperature Switch with Resistor Set 1 0.5 N/A -40 - +125 +2.7 - +5.5 50 N/A No 1 6/SOT-23 $0.62
TC622 In Production Temperature Switch with Resistor Set 1 1 5 -40 - +125 +4.5 - +18 200 N/A No 1 5/TO-220
8/PDIP
8/SOIC 150mil
$0.75
TC623 In Production Temperature Switch with Resistor Set 1 1 3 -40 - +125 +2.7 - +4.5 150 N/A No 1 8/PDIP
8/SOIC 150mil
$1.01
TC624 In Production Temperature Switch with Resistor Set 1 1 5 -40 - +125 +2.7 - +4.5 170 N/A No 1 8/PDIP
8/SOIC 150mil
$0.91
TC621 In Production Temperature Switch with Thermistor 1 1 3 -40 - +125 +4.5 - +18 270 N/A No 1 8/PDIP
8/SOIC 150mil
$0.87
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Description
# Temps Monitored
Typical Accuracy (°)
Max. Accuracy @ 25° (°)
Temp. Range (°)
Vcc Range (V)
Max. Supply Current (µA)
Resolution (bits)
Alert/THERM
Hardware Shutdown
Internal Zone
Remote Zone
Data Width
CRIT Output
# of Device per I2C Bus
Accuracy
Oja (C/W)
Packages
5K Pricing