Change Product Group

USB Graphics Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Automotive Grade Upstream Port USB Speed Downstream Ports MGMT I/F ROM I/F Op Voltage (V) GPIOs I/O Voltage (V) OTG Charging Emulation Security Temp Range Min.(° C) Temp Range Max.(° C) Packages
UFX6000 Mature Product No $13.48 No USB 2.0 High Speed VGA, HDMI, DVI, Digital RGB Yes Yes 1.2, 1.8, 3.3 22 No No No No 0 70 225/LFBGA
UFX7000 Mature Product No $17.98 No USB3.0 Super Speed VGA, HDMI, DVI, Digital RGB Yes Yes 1.2, 1.8, 3.3 22 No No No No 0 70 225/LFBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Automotive Grade
Upstream Port
USB Speed
Downstream Ports
MGMT I/F
ROM I/F
Op Voltage (V)
GPIOs
I/O Voltage (V)
OTG
Charging Emulation
Security
Temp Range Min.(° C)
Temp Range Max.(° C)
Packages