Change Product Group

Serial Peripherals Products

Loading..
Product Buy Status Documents 5K Pricing Description Operating Voltage (V) Interface Max. Bus Frequency (kBits/s) Packages
MCP23016 Mature Product $1.15 16-bit I/O Port Expander 2.0 - 5.5 I²C™ 400 28/QFN
28/SOIC 300mil
28/SPDIP
28/SSOP 208mil
MCP23017 In Production $0.84 16-bit I/O Port Expander 1.8 - 5.5 I²C™ 1700 28/QFN
28/SOIC 300mil
28/SPDIP
28/SSOP 208mil
MCP23018 In Production $1.09 16-bit I/O Port Expander 1.8 - 5.5 I²C™ 3400 24/QFN
24/SSOP 208mil
28/SOIC 300mil
28/SPDIP
MCP23008 In Production $0.73 8-bit I/O Port Expander 1.8 - 5.5 I²C™ 1700 18/PDIP
18/SOIC 300mil
20/QFN
20/SSOP 208mil
MCP23009 In Production $0.82 8-bit I/O Port Expander 1.8 - 5.5 I²C™ 3400 16/QFN
18/PDIP
18/SOIC 300mil
20/SSOP 208mil
MCP23S17 In Production $0.91 16-bit I/O Port Expander 1.8 - 5.5 SPI 10000 28/QFN
28/SOIC 300mil
28/SPDIP
28/SSOP 208mil
MCP23S18 In Production $1.06 16-bit I/O Port Expander 1.8 - 5.5 SPI 10000 24/QFN
28/SOIC 300mil
28/SPDIP
MCP23S08 In Production $0.78 8-bit I/O Port Expander 1.8 - 5.5 SPI 10000 18/PDIP
18/SOIC 300mil
20/QFN
20/SSOP 208mil
MCP23S09 In Production $0.87 8-bit I/O Port Expander 1.8 - 5.5 SPI 10000 16/QFN
18/PDIP
18/SOIC 300mil
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Description
Operating Voltage (V)
Interface
Max. Bus Frequency (kBits/s)
Packages