Microchip Technology Inc

TC1047A Temp-to-Voltage Converter PICtail Demo Board

Part Number: TC1047ADM-PICTL

(Consider MCP9700 Temperature-to-Voltage Converter PICtail Demo Board)

The TC1047A Temperature to Voltage Converter PICtail Demo Board demonstrates how to interface the TC1047A Temperature to Voltage Sensor device to a microcontroller. This board can connect directly to the PICkit 1 Flash Starter Kit, providing a platform for code development and evaluation. The system designer will be able to use this design as an example of how to integrate an analog temperature sensor in their system

    • Firmware that uses PIC16F676 to measure and display temperature in degree Fahrenheit or Celsius
    • Small PCB layout
    • Standard 100 mil 14-pin header (P1) for easy interface to PICkit™ 1 Flash Starter Kit or custom application
    (Consider MCP9700 Temperature-to-Voltage Converter PICtail Demo Board)

    The TC1047A Temperature to Voltage Converter PICtail Demo Board demonstrates how to interface the TC1047A Temperature to Voltage Sensor device to a microcontroller. This board can connect directly to the PICkit 1 Flash Starter Kit, providing a platform for code development and evaluation. The system designer will be able to use this design as an example of how to integrate an analog temperature sensor in their system