We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SOIC8EV

8-PIN SOIC/MSOP/TSSOP/DIP EVALUATION BOARD

Overview

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the board, to allow simple circuits to be implemented.

  • Supports four 8-pin package types:

 

  • SOIC
  • MSOP
  • TSSOP
  • DIP

     

    • Each device pin has footprint for an optional:

     

  • Pull-up resistor
  • Pull-down resistor
  • In-line resistor
  • Loading capacitor

     

    • Footprint for optional device and power supply filtering capacitors
    • Footprint for four optional passive components that can be easily jumpered to create simple test circuits
    • PCB Pads to connect to each device pin plus VDD and VSS

    This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the board, to allow simple circuits to be implemented.

    Cannot load image!

    Documentation


    Filter by Document Type
    Search Documentation
    Title
    Document Category
    8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board User's Guide User Guide Download
    8-pin SOIC/MSOP/TSSOP/DIP Evaluation Board Gerbers Board Design Files Download