Microchip Technology Inc

RN52 Bluetooth Audio Evaluation Kit

Part Number: RN-52-EK

The RN-52-EK is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1 + EDR.  It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.

This kit contains rechargeable speakers and a microphone.

    • Based on the RN52 Bluetooth audio module
    • Demonstrates key features of the RN52 module for embedded systems
    • Allows designers to develop prototypes and proof of concept
    • Dual channel audio output and input available in analog and digital formats
    • Provides interface to external devices
    • USB port to supply power and access to command interface
    • Built-in amplifier for stereo audio output and 6 function buttons
    • Additional support for codecs such as aptX®, AAC, MP3, and others

    Supported Bluetooth Profiles:

    • A2DP stereo audio (sink mode, SBC codec)
    • AVRCP media player remote control
    • HFP/HSP can accept a phone call from mobile phone
    • SPP allows serial data over UART
    • iAP Profile discovery
    • RN52 Evaluation Board
    • 2 Mini-USB speakers
    • Microphone
    • USB cable


Documentation & Software Back To Top



Documents
Last Updated
Size
 
9/18/2015 11:03:55 AM
926KB
3/21/2014 10:05:45 AM
4MB