Microchip Technology Inc

MA320018 - PIC32MZ EF Audio 144-pin PIM for Bluetooth Audio Development Kit

Part Number: MA320018

The PIC32MZ2048EFH144 PIM is designed to demonstrate the audio capabilities of the PIC32MZEF family of devices using PIC32 Bluetooth Audio Development Kit. A 200 MHz PIC32MZ2048EFH144 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

    • PIC32MZ2048EFH144
    • 200 MHz
    • 2MB Flash and 512 KB RAM
    • Floating Point Unit
    • Hi-speed USB
    • 10/100 Ethernet 
    • 12-bit 18 MSPS 48 channel ADC
    • CAN 2.0