We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM240314

LCD EXPLORER XLP DEVELOPMENT BOARD

Overview

The LCD Explorer Development Board supports Microchip’s 100-pin Microcontrollers with x8 common Segment LCD Drivers. The LCD Explorer provides an ideal platform for a customer to evaluate a MCU with a x8 Common LCD Driver on a 38 segment x 8 common LCD display. PICtail Plus connections allow a customer to evaluate the selected MCU in a complex system by adding Microchip’s PICtail Plus daughter boards.


Supports all 100-pin LCD Processor Plug-In Modules (PIM)
- Includes 100-pin PIC24FJ128GA310 LCD PIM

96 Segment 37 Segment x 8 Common LCD Glass
Support 1/3 Biasing with:
- External resistor ladder
- Internal resistor ladder
- Charge pump biasing with capacitor

4 Buttons and 1 mTouch Capacitive Button
Analog potentiometer and temperature sensor
Power input from 9V power supply, battery or USB power source
Separate Vbat battery supply
Single UART communication channel via USB bridge
RJ11 and 6 pin PICkit™ 3 programming and debug connectors
PICtail™ Plus Vertical and Horizontal connections
- All Pins populated with many used for other functions on board
- Upper slot is open for use by end user

The LCD Explorer Development Board supports Microchip’s 100-pin Microcontrollers with x8 common Segment LCD Drivers. The LCD Explorer provides an ideal platform for a customer to evaluate a MCU with a x8 Common LCD Driver on a 38 segment x 8 common LCD display. PICtail Plus connections allow a customer to evaluate the selected MCU in a complex system by adding Microchip’s PICtail Plus daughter boards.


2755-dm240314-lcdexplorerdevelopmentboard.jpg 2756-dm240314-lcdexplorerdevelopmentboard.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
LCD Biasing and Contrast Control Methods Application Notes Link Download
LCD Explorer Development Board Software Libraries and Firmware Download
Introducing the LCD Explorer Demonstration Board Info Sheet Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy