Microchip Technology Inc

ZENA Wireless Adapter - 915 MHz MRF89XA

Part Number: AC182015-3

The ZENA™ Wireless Adapter is a multifunction Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.

As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as a diagnostic tool.

The ZENA Wireless Adapter is capable of performing a variety of functions and each function can be programmed into the adapter using the USB boot loader.

The ZENA Wireless Adapter is pre-programmed with a MiWi™ Wireless Protocol Sniffer application. This allows the user to display MiWi Wireless Protocol packets in a graphical format in the Wireless Development Studio.

    • Multifunction USB wireless adapter that connects USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses
    • Can be used as a protocol analyzer or as a diagnostic tool
    • Firmware applications can be uploaded from the Wireless Development Studio
    • ZENA Wireless Adapter – 915 MHz MRF89XA (AC182015-3)

Documentation & Software Back To Top



Documents
Last Updated
Size
 
1/10/2012 8:31:18 PM
1MB