The Qi® 1.3 certified 15W Multi-Coil Wireless Power Transmitter Reference Design utilizes a dsPIC33 Digital Signal Controller (DSC). The flexible software architecture of this DSC enables an efficient solution with reliable Foreign Object Detection (FOD). This automotive-grade reference design supports proprietary fast-charging schemes and includes crypto authentication to support the Qi 1.3 standard. The design includes the dsPIC33 DSC, the ECC608 TrustFLEX WPC or Trust Anchor TA100 secure storage subsystem that we provision as a licensed Wireless Power Consortium (WPC) Manufacturer Certificate Authority (CA) and other components shown in the block diagram below for a total system design. We provide you with design files and software source code under the appropriate terms and conditions for a seamless design and first-pass success.
This video explains a 100-200W inductive wireless power transmitter/receiver solution. The solution operates in the input voltage range of 8-24V DC. This highly efficient solution with an in-band communication scheme and advanced foreign object detection is implemented effectively with Microchip’s high-performance digital controllers.
This video introduces Microchip’s latest dsPIC33C family of DSCs offering single core and dual core variants for time-critical control and high-performance embedded applications.
This video is a quick introduction to the high-performance dual-core and peripheral of the dsPIC33CH family of DSCs. Learn how to take advantages of the new features of the dsPIC33CH family of DSCs, in your next real-time embedded system development.
This video will demonstrate the basic setup of MPLAB® Code Configurator for a dual-core dsPIC DSCs.
Live Chat