We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Predictive Maintenance

Need Help?

Privacy Policy

Live Chat

Detect Equipment Failures Before They Happen


Unplanned downtime is costly. Our predictive maintenance solution enables continuous, on-device machine health monitoring, identifying anomalies before failures occur. By running entirely at the edge, systems gain real-time insights without cloud latency, connectivity dependencies or data-privacy concerns.

This solution is optimized for both retrofitting to existing machines and for new equipment designs, allowing engineers to deploy scalable predictive maintenance across a wide range of industrial assets.

Designed to Solve Real-World Problems


Early Fault Detection

By identifying anomalies before they escalate into failures, systems can shift from reactive repairs to planned, condition-based maintenance.

Edge-Based Analytics

Local processing ensures deterministic response times while maintaining operation even in disconnected or bandwidth-constrained environments.

Low-Power Operation

Efficient on-device inference allows systems to remain always-on without impacting energy budgets or thermal constraints.

Scalable and Retrainable

Models can be adapted with new data to support varying equipment types, operating conditions, and deployment requirements without redesigning hardware.

Production-Ready Implementation

Delivered as a turnkey firmware solution that runs entirely on a low-power microcontroller, our predictive maintenance solution eliminates the need to build or train models from scratch. Well-defined interfaces and tooling simplify integration into existing applications, enabling faster evaluation and deployment.

Key Advantages


From Data to Deployment


Sensor data is captured from machines in their operating environment and used to train or select an appropriate machine learning model. The resulting model is then deployed at the edge, enabling real-time condition monitoring without reliance on cloud connectivity.

Smart Sensor Analytics

Sensor systems can detect aging and environment-driven degradation, predict and prevent system failures and provide early warning for hazardous leaks to ensure optimal safety and efficiency.

Explore Our Other AI-Based Solutions


Our edge AI portfolio extends beyond audio to include intelligent facial recognition interfaces, predictive maintenance and safety-critical monitoring. These solutions are optimized for real-world deployment and deliver secure, low-power inference at the edge without reliance on the cloud.

Always-On Keyword Spotting 

Our keyword spotting solution is a low-power audio inference solution that enables always-on wake word detection and command recognition, delivering fast response times without streaming audio to the cloud.

Facial Recognition With Liveness Detection

Our facial recognition with liveness detection solution enables accurate, secure, and fully on-device facial recognition, eliminating reliance on the cloud.

Arc Fault Detection

Our arc fault detection solution is a safety-critical edge AI solution that identifies hazardous arc faults in Alternating Current (AC) and Direct Current (DC) systems in real time, enabling faster fault detection and improved system protection with minimal false positives.

Are You Ready to Get Started?


Contact your local sales office or send an email to EdgeAI@microchip.com.

Live Chat

Need Help?

Privacy Policy