We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Facial Recognition with Liveness Detection

Need Help?

Privacy Policy

Live Chat

Secure, Privacy-First Facial Recognition at the Edge


Facial recognition is becoming a core interface for secure access, personalization and automation. But cloud-based vision systems introduce latency, privacy risks and ongoing connectivity costs. Our facial recognition with liveness detection solution enables accurate, secure and fully on-device facial recognition, eliminating reliance on the cloud.

Designed to Solve Real-World Problems


Spoof-Resistant Security

Integrated liveness detection protects against photo, video and replay attacks, helping ensure that only a real, physically present, user can be authenticated.

Privacy by Design

Processing is performed entirely on the SAMA7 microprocessor (MPU), ensuring that images and biometric data are never transmitted off-device and remain protected by built-in hardware security.

Real-World Robustness

Optimized to handle variable lighting, occlusions including sunglasses and masks, and pose variations, enabling reliable performance in uncontrolled, real-world environments.

Production-Ready Implementation

Our facial recognition solution is provided as a turnkey firmware solution with no model training required. Built-in user enrollment and management streamline system setup, while well-defined interfaces simplify integration into existing embedded applications. Advanced customization is available on request. 

Key Advantages


Software Flow


Intelligent Vision for Real-World Systems

Smart embedded AI vision technologies are transforming how systems perceive and respond to the world, enabling real-time identification, monitoring and decision-making directly at the edge. From improving operational efficiency and safety in industrial environments to enhancing access control, surveillance and human-machine interaction, AI vision applications deliver faster, more reliable insights while preserving privacy and reducing reliance on cloud infrastructure.

Explore Our Other AI-Based Solutions


Our edge AI portfolio extends beyond vision to include intelligent audio interfaces, predictive maintenance and safety-critical monitoring. These solutions are optimized for real-world deployment, delivering secure, low-power inference at the edge without reliance on the cloud.

Arc Fault Detection

Our arc fault detection solution is a safety-critical edge AI solution that identifies hazardous arc faults in Alternating Current (AC) and Direct Current (DC) systems in real time, enabling faster fault detection and improved system protection with minimal false positives.

Always-On Keyword Spotting

Our keyword spotting solution is a low-power audio inference solution that enables always-on wake word detection and command recognition, delivering fast response times without streaming audio to the cloud.

Predictive Maintenance

Our predictive maintenance solution is an edge AI solution that analyzes sensor data such as vibration, current or temperature to detect anomalies early, helping prevent equipment failures and reduce unplanned downtime.

Are you ready to get started?


Contact your local sales office or send an email to EdgeAI@microchip.com.

Live Chat

Need Help?

Privacy Policy