We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Data Center Power Distribution

From Grid-Scale Power to Efficient Rack-Level Delivery


AI and hyperscale data centers are redefining power distribution from the grid to the rack by driving a transition from traditional low-frequency AC architectures to high-efficiency, high-density power delivery. As rack-level power scales toward megawatt levels, designers are adopting high-voltage AC-DC and DC-DC conversion, medium-voltage distribution and 400V and 800V High-Voltage Direct Current (HVDC) architectures to reduce energy losses and simplify infrastructure.

We enable this transformation with a comprehensive portfolio of solutions for the entire power chain, from medium-voltage grid interfaces to rack-level distribution. Our portfolio of silicon carbide (SiC) MOSFETs, SiC power modules and digital controllers helps reduce system complexity, improve power density and deliver the efficiency required for next-generation data center infrastructure.

Why High-Voltage DC Matters

High-voltage DC distribution reduces the current for a given power level, minimizes power losses and significantly lowers copper requirements across the system. This approach supports the shift to megawatt-scale racks by improving efficiency, reducing infrastructure size and enabling more scalable data center architectures.

Fewer Conversion Stages, Higher Efficiency

Modern data center architectures are moving away from multi-stage AC power chains toward simplified conversion paths that reduce unnecessary AC‑DC and DC‑DC stages. This enables you to reduce energy losses, improve reliability and eliminate common points of failure across the power infrastructure.

Evolving Power Architecture for AI Data Centers

Traditional architectures rely on multiple conversion stages and low-voltage distribution, which increases system complexity, losses and infrastructure requirements. Emerging high-voltage DC architectures centralize conversion, reduce component count and enable more efficient, high-density power delivery, from the grid to the rack.

Power Density Driving System Design

AI workloads are rapidly increasing rack-level power from tens of kilowatts to megawatt-class systems, making power delivery a primary constraint in modern data center design. Higher-voltage architectures and advanced power conversion technologies are critical to supporting this growth while maintaining efficiency, scalability and system reliability.

Critical Systems for Power Delivery and System Stability


Data Center Power Distribution

Solid-State Transformers (SSTs) enable direct conversion from medium-voltage AC to regulated high-voltage DC, which reduces the number of conversion stages and improves overall system efficiency. By operating at higher switching frequencies, SST architectures reduce transformer size and weight while enabling advanced control, scalability and more flexible power distribution for next-generation data centers.

Data Center Power Distribution

Advanced circuit protection solutions provide fast, reliable fault detection and isolation to safeguard high-power DC distribution systems. By replacing or augmenting traditional protection methods with electronic solutions, designers can improve response time, reduce system stress and simplify protection architectures in high-density power environments.

Data Center Power Distribution

As data centers evolve to meet AI server demands, Power Supply Units (PSUs) have become crucial for enabling optimal performance and reliability. Our leading-edge power management solutions offer high-efficiency, scalable and precisely monitored power delivery to support the intensive needs of AI applications.

Data Center Power Distribution

These critical power systems enable continuous operation during grid disturbances by providing instantaneous backup power and seamless transfer to alternative energy sources. Modern high-efficiency UPS architectures reduce conversion losses and integrate more effectively with AC distribution systems, improving overall system reliability and performance.

Data Center Power Distribution

As AI data centers scale toward higher rack power levels, the efficiency and architecture of DC‑DC conversion have become central to reliable power delivery. Modern rack‑based power systems increasingly rely on high‑voltage or intermediate DC buses, such as 400V or 48V, to reduce distribution losses, placing greater importance on high‑efficiency, high‑density DC‑DC converters at the rack and board level. These converters must deliver precise regulation, fast transient response and robust thermal performance while minimizing conversion stages. Advances in wide‑bandgap devices, digital control and integrated power modules are enabling scalable DC‑DC solutions that improve end‑to‑end efficiency, simplify power architectures and support the evolving demands of AI infrastructure.

Data Center Power Distribution

Liquid and air cooling solutions are critical for managing the thermal demands of high-density compute and power conversion systems. As power levels increase, efficient thermal management becomes essential to maintain device reliability, enable higher power density and support the transition to more compact and scalable data center architectures.

Data Center Power Distribution System Architecture


The system architecture highlights the complete power delivery path, from the medium-voltage grid to the data center rack, illustrating each conversion stage required to efficiently transfer and regulate power. From front-end AC‑DC conversion to high-voltage distribution to the rack, this block diagram provides a clear view of how modern data centers optimize efficiency, scalability and power density across the entire infrastructure.

Data Center Architecture - Click to Interact

Optimize Next-Generation AI Data Center Power Efficiency With SiC


AI and hyperscale data centers are driving a shift toward more efficient power architectures, as traditional AC-based systems introduce multiple conversion stages and energy losses that limit scalability. Silicon carbide technology enables higher efficiency power conversion, improved reliability and support for 400V and 800V DC rack distribution, helping reduce losses and simplify infrastructure. Learn how SiC is enabling next-generation data center power. 

Key Products for Data Center Power Distribution


We deliver a complete portfolio of technologies to support every stage of data center power conversion. This breadth enables designers to source critical components from a single provider while simplifying system integration and accelerating development.

3.3 kV HV-D3 mSiC® Power Modules

These power modules enable high‑voltage conversion up to 3.3 kV, supporting efficient medium‑voltage to DC architectures with fewer power stages. Their integrated design and high-isolation capability improve system robustness and scalability.

mSiC Discrete MOSFETs

Discrete MOSFETs deliver fast switching and low losses, enabling higher operating frequencies and improved conversion efficiency. Their flexibility supports optimized topologies and compact, high-performance system designs.

mSiC Bare Die MOSFETs

SiC bare die MOSFETs provide maximum design flexibility for custom power modules and high-power assemblies. They enable optimized electrical and thermal performance for advanced, application-specific data center power architectures.

dsPIC33AK Digital Signal Controllers (DSCs)

These controllers provide real-time digital control for power conversion, enabling precise regulation and fast dynamic response. Their advanced control capabilities help optimize efficiency and system performance across complex power stages.

MCP14T Isolated Bias and Transformer Drivers

Isolated bias supplies for high-side gate drivers enable reliable operation of SiC switching devices in high-voltage power stages. These push-pull transformer drivers generate stable, isolated power to simply system design and support efficient, high-performance switching.

Design and Development Resources


SiC Power Simulation for Data Center Power Distribution

MPLAB® SiC Power Simulator

This SiC design tool lets engineers simulate mSiC® MOSFET and module performance to analyze electrical and thermal behavior for more accurate power system design.

SiC SPICE/PLECS Component Models for Data Center Power Distribution

SPICE/PLECS Component Models

These SPICE and PLECS SiC models enable detailed simulation of the electrical and thermal characteristics commonly found in our mSiC devices.

Reference Designs for Data Center Power Distribution

Reference Designs

Reference designs provide validated hardware platforms that demonstrate proven power conversion topologies, helping accelerate development and reduce design risk.

Live Chat

Need Help?

Privacy Policy