We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Uninterruptible Power Supply Systems for Data Centers

Reliable, Fast-Acting Protection for High-Voltage DC Data Center Architectures


Uninterruptible Power Supply (UPS) systems are critical to maintaining continuous operation in modern data centers, where even brief power interruptions can result in significant downtime and data loss. As AI and high-performance computing drive higher power density and system complexity, UPS architectures must deliver fast fault response, high efficiency and reliable operation. Our solutions enable next-generation UPS designs with advanced power conversion, high-voltage DC compatibility and fast-acting protection to optimize total cost of ownership and enable the reliability, availability and uptime required for mission-critical infrastructure.

UPS System Architecture


Modern UPS systems enable continuous power delivery by bridging the transition between grid supply and backup energy sources. These systems typically include front-end AC-DC conversion, energy storage through batteries or Battery Backup Units (BBUs), and downstream DC or AC distribution to critical loads. As data centers evolve toward high-voltage DC architectures, UPS systems are increasingly integrated into the broader power chain, supporting 400V and 800V DC distribution and reducing the number of conversion stages required for efficient power delivery.

Why Uninterrupted Power Matters in Data Centers


Traditional UPS systems rely on mechanical switching and protection elements that introduce latency, wear and limited system visibility. UPS designs replace these components with semiconductor-based solutions that enable faster response, improved reliability and more scalable system architectures.

By leveraging modern, high-voltage power conversion and protection technologies, modern UPS systems can:

  • Respond to faults in microseconds instead of milliseconds
  • Eliminate mechanical wear and reduce maintenance requirements
  • Support bidirectional power flow for battery and energy storage integration
  • Enable higher switching frequencies for improved efficiency and power density

These advantages are critical as data centers adopt high-voltage DC distribution and support increasingly dynamic workloads. Modern UPS designs provide the speed, control and reliability required to maintain uptime while reducing losses and system complexity.

Key Design Challenges


Designing UPS systems for modern data centers introduces several technical challenges driven by higher power levels, evolving architectures and increased system complexity. Engineers must balance efficiency, performance and reliability while ensuring scalable and cost-effective designs.

Addressing these challenges requires a combination of high-efficiency power devices, advanced control techniques and fast-acting protection to ensure reliable, continuous operation in next-generation data center environments.

Efficiency Across Multiple Conversion Stages

Minimizing losses in AC-DC and DC-DC conversion paths

Thermal Management at High Power Density

Dissipating heat in compact, high-performance systems

Fast Fault Detection and Protection

Enabling rapid response to faults to prevent system disruption

Bidirectional Power Flow Management

Supporting charge and discharge cycles in battery systems

Integration With High-Voltage DC Architectures

Adapting to 400V and 800V distribution systems

Scalability for Megawatt-Class Data Centers

Supporting increasing rack power and infrastructure growth

The Secret to Solving UPS Design Challenges


As power demands increase in data centers, industrial systems and critical infrastructure, traditional silicon-based UPS designs are reaching their limits. Learn how Silicon Carbide (SiC) technology enables higher efficiency, greater power density and improved thermal performance, helping engineers develop next-generation UPS systems that deliver more reliable backup power in demanding applications.

Solving UPS Design Challenges

Live Chat

Need Help?

Privacy Policy