Simplify the transition to high-efficiency 48V power architectures by delivering scalable intermediate bus conversion solutions tailored for data centers, AI platforms, networking equipment and industrial systems. With highly integrated DC-DC converters, digital power controllers and intelligent power modules, customers can reduce thermal losses, improve power density and support rapidly increasing processor and accelerator power demands. Our flexible power solutions enable designers to streamline system development; optimize board space and achieve reliable, energy-efficient power delivery from 48V intermediate buses down to core voltage rails across next-generation computing platforms.
We support PCIe switch platforms with advanced power conversion and management solutions for high-performance networking, storage and data center systems. Our power solutions enable reliable operation of PCIe Gen 4 and Gen 5 switch architectures in enterprise servers, AI accelerators and communications infrastructure.
Optical circuit switching introduces a fundamentally different approach by establishing direct light‑path connections between endpoints without intermediate packet processing. By dynamically reconfiguring high‑bandwidth optical circuits at rack‑to‑rack or pod‑to‑pod scale, OCS enables deterministic latency, near‑zero added power consumption per bit and massive bandwidth scalability.
Modern rack servers and data centers rely on intelligent cooling systems to maintain performance, reduce energy consumption and prevent thermal overload. Our motor drivers and fan controllers, such as the EMC2305 and MTD6508, enable efficient control of high-speed cooling fans used in server racks and blade systems. These solutions provide features like closed-loop PWM fan control, low acoustic noise operation, stalled-fan detection and precise thermal management across multiple cooling zones. By combining temperature sensors with advanced motor drivers, we help data centers improve airflow efficiency, enhance system reliability and optimize power usage in demanding cloud and enterprise environments. Key benefits include:
Low-voltage GPU and server fans/cooling
Medium to high-voltage fans/cooling
Rack/enclosure fans/cooling
Live Chat