We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Small-Signal MOSFETs

Low-Voltage and Signal Applications


We designed our small-signal MOSFET products, also called interface MOSFETs, for low-power, signal-level applications. These applications include signal amplification and level translation, signal bypass, system protection or lower power regulation (voltage and current regulation). These MOSFETs come in resistances from a few hundred to multiple ohms of on-resistance and they are available in a variety of small-footprint packages. You can use these small-signal devices in diverse applications in a varied range of markets from consumer to medical.

    Operation Modes and Channel Types


    MOSFETs use a vertical DMOS structure in power switches combined with a well-proven, rugged gate oxide process. There are two types of enhancement-mode MOSFETs: P channel and N channel. Characteristic of all MOS structures, these devices are free from thermal runaway and thermally induced secondary breakdown. You can use lateral MOSFETs with no intrinsic body diode and often-ballasted source areas for linear mode operation amplifiers, the most prevalent of which are RF power amplifiers (e.g., LDMOS). 

    These transistors also use lateral DMOS technology. The key difference is that the depletion-mode MOSFET is normally on and commanded off when Vgs increases.

    N-channel MOSFETs are enhanced when the gate is pulled positive with respect to the source. N-channel MOSFETs tend to have lower RDS(on) per unit area compared to P-channel MOSFETs. In a half-bridge stage, the high-side N-channel MOSFET must have a means of holding the gate voltage positive as the device turns on. This requires a voltage above the rail, which you can derive by using bootstrapped drivers that allow a flying capacitor bank tied to the source of the high-side switch to charge when the low-side switch turns on and then flying up with the source to hold it on or with galvanically isolated drivers.

    P-channel MOSFETs are enhanced when the gate is pulled negative with respect to the source. This is often advantageous in a high-side switch application because the circuit does not require an isolated or bootstrapped driver but rather a simple clamp to protect the gate oxide and a pull-down circuit or driver. P-channel MOSFETs have been popular in lower-power high-side switches, hot swap applications on the positive rail, electronic relays, electronic circuit breakers and general DC switching.

    Live Chat

    Need Help?

    Privacy Policy