We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Time-Sensitive Networking (TSN) Products

What Is TSN?


Time-Sensitive Networking (TSN) is a set of standards developed by the IEEE® to help facilitate real-time communication over Ethernet networks while providing low latency and high reliability. Within one standard, TSN addresses four major challenges for designers: timing, redundancy, resiliency and management. We offer a broad portfolio of TSN-qualified Ethernet PHYs, switches and endpoints to enable increased interoperability and design flexibility.

TSN Overview


Industry/ApplicationIEEE® Standard
Industrial AutomationIEEE 60802
AutomotiveIEEE 802.1DG
AerospaceIEEE 802.1DP
Audio-Video Bridging (AVB)IEEE 802.1BA
Cellular Fronthaul NetworksIEEE Std 802.1CMde-2020

Key Benefits of TSN


Efficiency

Timing/Coherence

  • Deterministic networking capabilities 
  • Optimized bandwidth
  • Simplified management 
Reliability

Security

  • Traffic isolation
  • Secure communication channels
  • Consistent security policies across the network
Security

Reliability

  • Redundancy protocols
  • Traffic scheduling and shaping
  • Real-time data
Interoperability

Interoperability

  • Ratified standards
  • Flexibility in network design and scalability
  • Cost savings

Evaluation and Demo Boards


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV23X71A

The LAN969x EVB (EV23X71A) is a 24x 1G + 4x 10G Ethernet development system that can be used to demonstrate the LAN9694, LAN9696 and LAN9698 Ethernet switches.

EV09D37A

The EVB-LAN9662 is the evaluation board for the LAN9662 TSN Switch, intended to be used with the EVB-LAN9662-Carrier board. Access to documentation requires a valid NDA.

EV18W53A

The EVB-LAN9668 is the evaluation board for the LAN9668 TSN Switch. The EVB-LAN9668 implements 8 Gigabit Ethernet ports with the LAN9668 Switch and LAN8814 PHYs.

EV36K06A

The LAN9360 AVB Audio Endpoint Evaluation Board is an evaluation platform for Digital Audio Transmissions over Ethernet AVB.

Reference Design


56-port Ethernet Switch With 48x 1G Cu, 4x SFP28 and 4x 2.5G Cu Reference Design


The VSC5641EV Ethernet development system can be used to demonstrate the VSC7558TSN SparX-5i-200, a 200 Gbps Industrial Ethernet switch supporting a combination of 1G, 2.5G, 5G and 10G Ethernet ports.

Related Products


PoE Industrial TSN Switches

TSN switches are used in industrial control systems and smart factories to facilitate real-time communication between sensors, actuators and controllers. This is crucial for processes that require precise timing such as robotic assembly lines and motion control systems. 

Our industrial TSN switches are designed to be customized to meet any manufacturer requirements and the physical characteristics, coloring and packaging can be branded as a private label.

PIC64-HPSC

Unleashing a New Era of Space Innovation

Space applications are inherently mission-critical and often real-time in nature. Traditional methods for connecting compute with I/O in space applications offer significant economic and technical disadvantages. Our PIC64-HPSC microprocessor (MPU) combines high-performance 64-bit computing and TSN Ethernet to power the global space economy.

Live Chat

Need Help?

Privacy Policy