The MIC23158/9 Evaluation Board has been developed to evaluate the capabilities of the MIC23158/9 family of devices. The board is populated with the MIC23159 device and it’s set for the following voltages:
•Regulator 1: 1.8V.
•Regulator 2: 1.5V.
The evaluation board can be easily modified by interchanging the MIC23159 device with MIC23158.
The MIC23158/9 Evaluation Board features independent Enable connectors with individual pull-up resistors.
To check the status of each regulator, power-good connectors are available for each regulator. The board can be powered from two independent voltage sources or a 0Ω resistor can be placed on R3 so that both converters be powered form the same voltage source.
•2.7V to 5.5V Input Voltage
•Adjustable Output Voltage, Down to 1V
•Two Independent 2A Outputs
•Up to 94% Peak Efficiency
•83% Typical Efficiency at 1 mA
•Two Independent Power Good Indicators
•Independent Programmable Soft-Start
•45 μA Typical Quiescent Current
•3 MHz PWM Operation in Continuous Conduction Mode
•Ultra-Fast Transient Response
•Output Pre-Bias Safe
•0.1 μA Shutdown Current
•Thermal-Shutdown and Current-Limit Protection
•20-pin 3 mm x 4 mm QFN Package
•Internal 225Ω Pull-Down Circuit on Output
1x MIC23158/9 3MHz Dual 2A Buck Eval. Board (ADM00829)
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC23158/9 3MHz Dual 2A Buck Eval. Board (ADM00829) BOM | Board Design Files | Download | ||
| MIC23158/9 - 3MHz PWM Dual 2A Buck Regulator with HyperLight Load® & Power Good | Data Sheets | Download | ||
| MIC23158/9 3MHz Dual 2A Buck Eval. Board (ADM00829) Schematic | Board Design Files | Download | ||
| MIC23158YML Evaluation Board User Guide | User Guide | Download |
Live Chat