This Leadshine model 42HS03 stepper motor can be used with the PICDEM MCSM development board (DM330022 and DM330022-1). Featuring 8 leads, it can be configured for unipolar or bipolar operation and has a step angle of 1.8°.
To view this video, please click manage cookies below and accept functional cookies.
The Microchip dsPICDEM MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or close-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations.
The Microchip dsPICDEM MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or close-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. An updated version of this board, DM330022-1, is available which includes a dsPIC33CK64MP105 PIM.