Looking for high-bandwidth Network Time Protocol (NTP) performance for network operations in enterprise, financial services or data center environments? The security-hardened SyncServer® S600 time server has four dedicated and isolated GbE Ethernet ports, each equipped with NTP hardware time stamping. These are connected to a high-speed microprocessor with microsecond-accurate time stamps to assure high-bandwidth NTP performance. Additionally, two 10 GbE SFP+ ports can be added to support both NTP and PTP operations.
Accurate and secure time synchronization is crucial for network operations in today’s fast-paced digital landscape. The SyncServer S600 time server meets these demands and delivers the precision, security and performance required for your network infrastructure.
As the most secure Trusted Time technology network device, the SyncServer S600 time server supports Zero Trust initiatives. It ensures the security of time and its sources and also complies with the fundamental pillars of Zero Trust including users, devices, networks and analytics.
Live Chat