AVR64DD32
AVR Core, 24 MHz, 64 KB Flash
ATtiny1607
AVR Core, 20 MHz, 16 KB Flash
PIC18-Q40
PIC18 Core, 64 MHz, 64 KB Flash
PIC16F15244
PIC16 Core, 32 MHz, 28 KB Flash
PIC18-Q20
I3C
PIC18 Core, 64 MHz, 64 KB Flash
PIC18-Q84
CAN FD
PIC18 Core, 64 MHz, 128 KB Flash
AVR64DU32
USB
AVR Core, 24 MHz, 64 KB Flash
PIC16F17576
PIC16 Core, 32 MHz, 28 KB Flash
PIC18-Q71
PIC18 Core, 64 MHz, 64 KB Flash
AVR16EB32
AVR Core, 20 MHz, 32 KB Flash
ATtiny1607
AVR Core, 20 MHz, 16 KB Flash
PIC16F18076
PIC16 Core, 32 MHz, 28 KB Flash
PIC16F17576
PIC16 Core, 32 MHz, 28 KB Flash
ATtiny3217
AVR Core, 20 MHz, 32 KB Flash
PIC18-Q43
PIC18 Core, 64 MHz, 128 KB Flash
AVR128DA48
AVR Core, 24 MHz, 128 KB Flash
PIC18-Q24
Security
AVR32SD32
ASIL C/SIL 2 Compliant
AVR Core, 20 MHz, 32 KB Flash
PIC16F13145
Configurable Custom Logic
PIC16 Core, 32 MHz, 14 KB Flash
AVR16EB32
Motor Control
AVR Core, 20 MHz, 32 KB Flash
MPLAB AI Coding Assistant is a free, customized version of the Continue extension available on the Microsoft® Visual Studio® Code Marketplace that is tailored specifically for developers working with Microchip products. It offers code suggestions with the AI autocomplete feature, automates mundane tasks and provides access to Microchip data sheets within the editor. A Microchip-trained virtual assistant chatbot is also available to answer your coding questions to elevate your coding experience and accelerate your development.
Our highly configurable CIPs and comprehensive development ecosystem with production-ready code generation tools and rapid prototyping hardware deliver exceptional efficiency and flexibility, elevating your design to new levels of capability and performance.
Our PIC and AVR MCUs are built to withstand rigorous environments, providing robust and reliable performance across various applications so your design runs smoothly and efficiently even under harsh conditions.
We recognize the critical importance of product longevity, long product life cycles and consistent supply for our clients. We are committed to customer-driven obsolescence, ensuring that the PIC or AVR MCU you design with today will be available throughout the lifecycle of your design.
Browse our videos to learn more about the capabilities of our 8-bit MCU portfolio.
Live Chat