We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC16F17576 Microcontrollers (MCUs)

Low-Power Analog Solution


Our PIC16F17576 family of MCUs features a new low-power comparator, voltage reference and Analog Peripheral Manager (APM) for ultra-low-power analog performance.

This MCU family also features up to four operational amplifiers with a dynamic gain ladder, which makes these MCUs an excellent choice for high-precision analog designs.

PIC16F17576 Featured Peripherals

< 3 uA Continuous Analog Thresholding

Ultra-Low-Power Comparator

The low-power comparator reduces energy consumption by operating only when needed, rather than running continuously. This allows for continuous analog thresholding at less than 3.0 µA so that battery-operated applications can efficiently monitor signals without excessive power drain. 

High-Precision Analog Processing

4× Op Amps with Dynamic Gain Ladder

The PIC16F17576 features up to four operational amplifiers (op amps), with two having a dynamic gain ladder, enabling precise signal amplification and conditioning. This flexible gain adjustment enhances sensitivity for small signal measurements, while being able to switch the gain to capture a larger dynamic analog range. 

Constant Power Supply

Ultra-Low-Power Voltage Reference

The PIC16F17576 features a low-power voltage reference that provides a constant power supply while optimizing energy consumption. It provides stable operation for analog functions while minimizing power draw, which makes it an excellent choice for energy-efficient applications.

Disable Unused Analog 

Analog Peripheral Manager (APM)

The Analog Peripheral Manager (APM) can enable or disable analog peripherals on the fly, which minimizes total power consumption. This is the first PIC16F series MCU equipped with an APM.

Getting Started


The PIC16F17576 family seamlessly integrates with MPLAB® Code Configurator (MCC), a complimentary software plug-in for our acclaimed MPLAB X Integrated Development Environment (IDE). This tool offers a user-friendly graphical interface to effortlessly tailor peripherals and application-specific functions. 

    Key Features


    • Low-power comparator (CMPLP)
    • Four op amps with dynamic gain ladder
    • Low-power voltage reference (VREFLP)
    • Analog Peripheral Manager (APM) 
    • Operating voltage range of 1.8–5.5V
    • Adjustable internal oscillator: up to 32 MHz
    • Fast comparator: 50 ns response
    • Two 8-bit Digital-to-Analog Converters (DACs) 
    • 12-bit Differential ADC with Computation (ADCC)
    • Signal Routing Port (SRPORT)
    • Two 16-bit Pulse-Width Modulation (PWM) modules
    • Two 16-bit Capture/Compare/PWM (CCP) modules
    • Four Configurable Logic Cells (CLCs)
    • Complimentary Waveform Generator (CWG)
    • Numerically Controlled Oscillator (NCO)
    • Two Enhanced Universal Asynchronous Receiver Transmitter (EUSARTs)
    • Two Host Synchronous Serial Ports (MSSPs): SPI, I2C
    • Three 8-bit timers with Hardware Limit Timer (HLT)
    • Two 16-bit timers

    PIC16F17576 Microcontrollers (MCUs)


    Live Chat

    Need Help?

    Privacy Policy