We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Voltage Reference (FVR/VREF)

What is a Voltage Reference?


A voltage reference is a circuit that produces a known output voltage from a varying input. Voltage references are crucial for providing a stable reference for Analog-to-Digital Converters (ADCs) and Digital-to-Analog Converters (DACs).

Why Use the Integrated Voltage Reference?


The Fixed Voltage Reference (FVR) or the Voltage Reference (VREF) peripherals in PIC® and AVR® microcontrollers (MCUs) are embedded in the device, allowing you to improve the performance of the integrated ADC and DAC peripherals without increasing your Bill of Materials (BOM). Depending on the device, you can also use the voltage reference with other integrated peripherals such as the op amp and analog comparator

External Voltage References


We have a range of external voltage references that you can use with MCUs in applications that require a higher degree of accuracy or stability than the integrated voltage reference can provide. 

MCP1501 Voltage Reference

8-bit Microcontrollers with a Fixed Voltage Reference