We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC18-Q40 Microcontrollers (MCUs)

Robust MCUs for Compact Embedded Designs

The PIC18-Q40 series of microcontrollers (MCUs) makes it easy for you to customize your next space-constrained design. Packing a high level of sophistication into a small 14- or 20-pin package, these MCUs combine powerful, versatile and highly configurable Core Independent Peripherals (CIPs) with advanced interconnection capabilities to allow you to create custom application functions. Our comprehensive development tool suite with its Graphical User Interface (GUI) environment makes it easy to quickly customize combinations of CIPs and generate application code. These MCUs are well suited for remote medical care devices, wearables, consumer, automotive, industrial and Internet of Things (IoT). If you need the same level of MCU performance with additional analog features, PIC18-Q41 MCUs are an ideal solution. 

Getting Started


Take your next idea to market with a cost-effective development board that you can keep in your pocket. With its full programming and debugging capabilities, the PIC18F16Q40 Curiosity Nano Evaluation kit (EV70C97A) offers complete support for your next design. 

The PIC18-Q40 family is designed to integrate with MPLAB® Code Configurator (MCC), a free software plug-in for our award-winning MPLAB X Integrated Development Environment (IDE), that provides a graphical interface to easily configure peripherals and functions specific to your application. Code examples are also available to help you immediately start your development.

System Features


Family Offering (Pin Count vs. Memory)


Key Features


  • 64 MHz internal oscillator
  • Up to 4 KB data SRAM
  • 512B data EEPROM
  • Two 8-bit buffered DACs
  • 12-bit ADCC with up to 17 channels
  • Four DMA channels 
  • Three 16-bit dual PWMs 
  • Four CLCs
  • Three CWGs
  • Two analog comparators
  • ZCD
  • 32-bit CRC
  • WWDT
  • PPS

PIC18-Q40 Product Family


Live Chat

Need Help?

Privacy Policy