We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PG164150

MPLAB® PICkit™ 5 In-Circuit Debugger

User Guide: Download User Guides

Overview

Did you know that MPLAB® PICkit™ 5 is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code? These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings.

The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs). It works alongside the MPLAB X Integrated Development Environment (IDE) to provide a powerful and easy-to-use Graphical User Interface (GUI) for debugging and programming. Alternatively, the MPLAB PICkit 5 in-circuit debugger/programmer can be used stand-alone with the MPLAB Programmer-to-Go (PTG) mobile app, allowing you to connect to the tool from your smartphone via Bluetooth®. With stand-alone programming features accessible from your smartphone, the MPLAB PICkit 5 in-circuit debugger/programmer is a versatile programming companion that lets you prototype and debug your solution and then unplug and bring the device with you to deploy that solution out in the field.

The MPLAB PICkit 5 supports a wide variety of interfaces such as four-wire JTAG or Serial Wire Debug (SWD) with streaming UART Virtual Comm Port (VCP), and with the Debugger Adapter Board (AC102015) can use standard connectors for JTAG, SWD, ICSP, and AVR Protocols. With the unique programmer-to-go function, the PICkit 5 can also be powered by the target board and program a default image simply by pressing the button hidden under the logo. You can also connect via Bluetooth using the MPLAB PTG mobile app and browse the micro SDTM card installed in the tool for a different image and start programming the target board right from the app. 

Note: The PICKit 5 is compatible with MPLAB X IDE version 6.10 and later. Download Now.

  • Improved Programmer-to-Go (PTG) support with the MPLAB PTG mobile app
  • Connect wirelessly from your smartphone via Bluetooth®
  • Select from multiple saved program images on the SD Card
  • Start programming from the app or by pressing on the logo
  • Supply 150 mA to the target
  • Option to be self-powered from the target (2.7V to 5V)
  • Simplify your workspace
  • USB Type-C® connector and cable
  • No external power needed when the device is powered by high-speed USB 2.0
  • Use the eight-pin single in-line header
  • Supports JTAG, SWD, UART VCP
  • Adapter board (sold separately) allows use of standard connectors for JTAG, SWD, ICSP, and AVR Protocols
  • Reduce Costs
  • Features and performance at a fraction of the cost of comparable debuggers/programmers
  • MPLAB PICkit 5 In-Circuit Debugger/Programmer
  • USB Type-C to USB Type-C cable 
  • Two MPLAB PICkit 5 In-Circuit Debugger/Programmer stickers
  • Available USB 2.0 port
  • Microsoft Windows® 10 or later, macOS®, or Linux®
  • MPLAB X IDE version 6.10 or later

 

230425-DVTL-PHOTO-PG164150-Front-Transparent.png 230425-DVTL-PHOTO-PG164150-Angle2-Transparent.png 230425-DVTL-PHOTO-PG164150-Dynamic2_2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MPLAB PICkit 5 In-Circuit Debugger User's Guide User Guide PDF | HTML
MPLAB PICkit 5 In-Circuit Debugger Quick Start Guide Brochures Download
MPLAB PICkit 5 In-Circuit Debugger and Programmer Summary Brochures Download
China-RoHS-Declaration PG164150 Certifications Download
EU-DoC PG164150 Certifications Download
EU-REACH-Statement PG164150 Certifications Download
UK-DOC PG164150 Certifications Download
Statement of Volatility- PG164150 Supporting Collateral Download
ETN #39: BLE FW Update Supporting Collateral Download
MPLAB PICkit 5 In-Circuit Debugger User's Guide User Guide PDF | HTML