With its compact size and low power consumption, the WFI32-IoT 2.0 development board is well suited for prototyping battery-powered Internet-of-Things (IoT) applications. This board features the WFI32E03PC, a highly-integrated Wi-Fi® MCU module with Trust&GO advanced security. The board also includes an on-board debugger, PICkit On-board 4 (PKOB4), and requires no external hardware for programming or debugging.
The WFI32-IoT 2.0 board provides the most simple and effective way to connect your embedded application to cloud IoT platforms such as AWS and Azure.
To help designers quickly build a prototype and demonstrate the cloud connection, the WFI32-IoT 2.0 Board has temperature and light sensors which can be used to collect environment data and transmit it to a cloud server. The board also contains a mikroBUS Click header for users to expand the functionalities by connecting to various mikroBUS adapter boards.
Out of the box, the WFI32-IoT 2.0 comes preloaded with a firmware image that enables you to quickly connect and send data to the AWS Cloud using the on-board sensors. Users can easily build their own custom projects with software libraries and example codes provided in MPLAB Harmony v3.
Getting Started: WFI32-IoT 2.0 Quick Start Guide
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| WFI32-IoT 2.0 Board User's Guide | User Guide | PDF | HTML | ||
| PIC32MZ W1 and WFI32E01 Family Data Sheet | Data Sheets | Download | ||
| PIC32MZ W1 Software User Guide | User Guide | PDF | HTML | ||
| WFI32-IoT Board Regulatory Approval Documentation | Certifications | Download | ||
| WFI32-IoT Board OOB Demo | Code Examples | Link | ||
| PIC32MZW1-WFI32-Application-Developers-Guide | Supporting Collateral | Link | ||
| Amazon Frustration Free Setup for PIC32MZ-W1 and WFI32E01 | Code Examples | Link | ||
| WFI32-IoT_Azure_PnP_Demo | Code Examples | Link |
Live Chat