The dsPIC33CH512MP508 General Purpose PIM (MA330046) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 family using the Explorer 16 or Explorer 16/32 Development Board.
The dsPIC33CH512MP508 is a dual core device. The Master core, as well the Slave, can be debugged and programmed using this PIM. Since there are two cores available in the dsPIC33CH512MP508 device,
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The dsPIC33CH512MP508 General Purpose PIM (MA330046) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 family using the Explorer 16 or Explorer 16/32 Development Board.
The dsPIC33CH512MP508 is a dual core device. The Master core, as well the Slave, can be debugged and programmed using this PIM. Since there are two cores available in the dsPIC33CH512MP508 device, there are multiple ways to program and debug the Master and the Slave.
The four scenarios are:
1. Master = Release, Slave = Release
2. Master = Debug, Slave = Release
3. Master = Release, Slave = Debug
4. Master = Debug, Slave = Debug (e.g., “Dual Debug” mode)
The dsPIC33CH512MP508 General Purpose PIM (MA330046) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 family using the Explorer 16 or Explorer 16/32 Development Board.
The dsPIC33CH512MP508 is a dual core device. The Master core, as well the Slave, can be debugged and programmed using this PIM. Since there are two cores available in the dsPIC33CH512MP508 device, there are multiple ways to program and debug the Master and the Slave.