Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATmega256RFR2 RCB Xplained PRO

Part Number: ATRCB256RFR2-XPRO

Summary:

The RCB256RFR2-XPRO is designed to provide a reference design for the ATmega256RFR2 single-chip microcontroller and radio transceiver. The IC integrates a powerful, 8-bit AVR RISC microcontroller, an IEEE 802.15.4-compliant transceiver, and additional peripheral features. The built-in radio transceiver supports the worldwide accessible 2.4GHz ISM band. The system is designed to demonstrate

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Stand-alone ATmega256RFR2 radio controller board (RCB) Xplained PRO Extension
    • Design based on the single-chip ATmega256RFR2 to support IEEE?? 802.15.4, ZigBee??, 6LoWPAN, RF4CE, SP100, WirelessHART??, and ISM applications
    • Two PCB trace antennas demonstrating antenna diversity
    • Simple user interface with button and LEDs
    • 20-pin XPRO interface
    • FCC ID: VW4A092007

Summary

The RCB256RFR2-XPRO is designed to provide a reference design for the ATmega256RFR2 single-chip microcontroller and radio transceiver. The IC integrates a powerful, 8-bit AVR RISC microcontroller, an IEEE 802.15.4-compliant transceiver, and additional peripheral features. The built-in radio transceiver supports the worldwide accessible 2.4GHz ISM band. The system is designed to demonstrate standard-based applications such as ZigBee/IEEE 802.15.4, ZigBee RF4CE, and 6LoWPAN, as well as high data rate ISM applications. The SMA antenna connector allows either operation with the antenna provided with the RCB or conducted RF performance measurements.