Microchip Technology Inc

PIC16F1709

In Production

PIC16F1709 combines Intelligent Analog integration with low cost and extreme low power (XLP) to suit a variety of general purpose applications.  This microcontroller delivers on-chip Op Amps, Core Independent Peripherals (CLC, COG and Zero Cross Detect) and Peripheral Pin Select, providing for increased design flexibility.

 

    Features

        • 14 KB Flash Program Memory
        • 1 KB Data SRAM
        • High Endurance Flash Memory (HEF)
          • 128 B of Non-volatile Data Storage
        • 18 I/O Pins
        • Four 8-bit Timers / One 16-bit Timer
        • 2 x High-Speed Comparators
        • 2 x Op Amps
        • 12ch x 10-bit ADC
        • One 8-bit DAC
        • Zero Cross Detect
        • 2 x CCP / 2 x PWM
        • 1 x COG
        • 1 x EUSART
        • 1 x I2C/SPI
        • 3 x CLC
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    14
    CPU Speed (MIPS)
    8
    RAM Bytes
    1,024
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C
    Capture/Compare/PWM Peripherals
    2 Input Capture, 2 CCP,
    Timers
    4 x 8-bit, 1 x 16-bit
    ADC
    12 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    20
    Low Power
    Yes
    Cap Touch Channels
    12
    Documentation
    Data Sheets
    12/08/2015
    5830KB
      Errata
     
     
     
     
    Errata
    06/22/2017
    91KB
      Programming Specifications
     
     
     
     
    Programming Specification
    06/25/2013
    554KB
      Application Notes
     
     
     
    AppNote
    10/28/2013
    501KB
    AppNote
    04/02/2012
    702KB
    AppNote
    07/30/2012
    1414KB
    AppNote
    07/25/2012
    1495KB
    AppNote
    10/03/2012
    1047KB
    AppNote
    05/14/2013
    440KB
    AppNote
    12/03/2014
    1047KB
    AppNote
    02/18/2014
    503KB
    AppNote
    02/11/2015
    464KB
    AppNote
    09/14/2017
    984KB
    AppNote
    11/30/2015
    706KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    02/11/2016
    585KB
    AppNote
    11/09/2012
    622KB
    AppNote
    07/15/2013
    557KB
    AppNote
    12/09/2013
    321KB
    AppNote
    12/10/2013
    256KB
    AppNote
    12/11/2014
    384KB
    AppNote
    02/23/2015
    588KB
    AppNote
    02/18/2015
    552KB
    AppNote
    04/01/2015
    271KB
    AppNote
    03/25/2015
    330KB
    AppNote
    06/04/2015
    435KB
    AppNote
    04/26/2016
    127KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    02/25/2014
    3307KB
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Brochures
     
     
     
    Brochures
    05/22/2015
    1201KB
    Brochures
    07/15/2015
    775KB
      Code Examples
     
     
     
     
    Code Examples
    08/25/2016
    1278KB
      aspxDeviceInfo
     
     
     
     
    DeviceInfo
    08/07/2013
    0B
      Product Brief
     
     
     
     
    Product Brief
    06/27/2013
    438KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    10/01/2012
    2041KB
    Tips and Tricks
    09/14/2012
    405KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F1709-E/ML
    20
    QFN
    -40C to +125C
    TUBE
    1.37
    1.26
    1.14
    1.05
    1.00
     
    PIC16F1709-E/P
    20
    PDIP
    -40C to +125C
    TUBE
    1.67
    1.53
    1.39
    1.28
    1.22
     
    PIC16F1709-E/SO
    20
    SOIC
    -40C to +125C
    TUBE
    1.49
    1.37
    1.24
    1.14
    1.08
     
    PIC16F1709-E/SS
    20
    SSOP
    -40C to +125C
    TUBE
    1.34
    1.22
    1.11
    1.02
    0.97
     
    PIC16F1709-I/ML
    20
    QFN
    -40C to +85C
    TUBE
    1.25
    1.15
    1.04
    0.96
    0.91
    PIC16F1709-I/P
    20
    PDIP
    -40C to +85C
    TUBE
    1.55
    1.42
    1.29
    1.18
    1.13
    PIC16F1709-I/SO
    20
    SOIC
    -40C to +85C
    TUBE
    1.37
    1.25
    1.14
    1.05
    0.99
    PIC16F1709-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.21
    1.11
    1.01
    0.93
    0.88
    PIC16F1709T-E/ML
    20
    QFN
    -40C to +125C
    T/R
    1.40
    1.29
    1.17
    1.08
    1.03
     
    PIC16F1709T-E/SO
    20
    SOIC
    -40C to +125C
    T/R
    1.52
    1.40
    1.27
    1.17
    1.11
     
    PIC16F1709T-E/SS
    20
    SSOP
    -40C to +125C
    T/R
    1.37
    1.25
    1.14
    1.05
    1.00
     
    PIC16F1709T-I/ML
    20
    QFN
    -40C to +85C
    T/R
    1.27
    1.17
    1.06
    0.97
    0.92
     
    PIC16F1709T-I/SO
    20
    SOIC
    -40C to +85C
    T/R
    1.39
    1.27
    1.15
    1.06
    1.01
     
    PIC16F1709T-I/SS
    20
    SSOP
    -40C to +85C
    T/R
    1.23
    1.13
    1.02
    0.94
    0.90
     
    PIC16LF1709-E/ML
    20
    QFN
    -40C to +125C
    TUBE
    1.37
    1.26
    1.14
    1.05
    1.00
     
    PIC16LF1709-E/P
    20
    PDIP
    -40C to +125C
    TUBE
    1.67
    1.53
    1.39
    1.28
    1.22
     
    PIC16LF1709-E/SO
    20
    SOIC
    -40C to +125C
    TUBE
    1.49
    1.37
    1.24
    1.14
    1.08
     
    PIC16LF1709-E/SS
    20
    SSOP
    -40C to +125C
    TUBE
    1.34
    1.22
    1.11
    1.02
    0.97
     
    PIC16LF1709-I/ML
    20
    QFN
    -40C to +85C
    TUBE
    1.25
    1.15
    1.04
    0.96
    0.91
    PIC16LF1709-I/P
    20
    PDIP
    -40C to +85C
    TUBE
    1.55
    1.42
    1.29
    1.18
    1.13
    PIC16LF1709-I/SO
    20
    SOIC
    -40C to +85C
    TUBE
    1.37
    1.25
    1.14
    1.05
    0.99
    PIC16LF1709-I/SS
    20
    SSOP
    -40C to +85C
    TUBE
    1.21
    1.11
    1.01
    0.93
    0.88
    PIC16LF1709T-I/ML
    20
    QFN
    -40C to +85C
    T/R
    1.27
    1.17
    1.06
    0.97
    0.92
     
    PIC16LF1709T-I/SO
    20
    SOIC
    -40C to +85C
    T/R
    1.39
    1.27
    1.15
    1.06
    1.01
     
    PIC16LF1709T-I/SS
    20
    SSOP
    -40C to +85C
    T/R
    1.23
    1.13
    1.02
    0.94
    0.90
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC16(L)F1719 Emulation Extension Pak ( AC244065 )

      PIC16(L)F1719

      The PIC16(L)F1719 Emulation Extension Pak (Part # AC244065) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.

    • Curiosity ( DM164137 )

      Curiosity

      Satisfy Your Curiosity
      Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      (Not Recommended for new design)
      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Pgm-memory HW breakpoints:1

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      Pgm-memory HW breakpoints:1
      Pgm-memory SW breakpoints:Unlimited

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:1
      Pgm-memory SW breakpoints:Unlimited

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164301   PartNo: PIC16F1709 (20P)
      • Socket: AC164307   PartNo: PIC16F1709 (20SS)
      • Socket: AC164326   PartNo: PIC16F1709 (20ML)
      • Socket: AC164302   PartNo: PIC16F1709 (20SO)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    14
    3.5
    256
    $0.62
    Zero-Cross Detect, Op Amps
    14
    7
    512
    $0.67
    Zero-Cross Detect, High Speed Comparators, Op Amps
    14
    14
    1,024
    $0.73
    Zero-Cross Detect, High Speed Comparators, Op Amps
    20
    3.5
    256
    $0.77
    Zero-Cross Detect, Op Amps
    20
    7
    512
    $0.83
    Zero-Cross Detect, High Speed Comparators, Op Amps
    20
    14
    1,024
    $0.88
    Zero-Cross Detect, High Speed Comparators, Op Amps
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F1709-E/P
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F1709-I/P
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F1709T-I/SO
    0.542000
    0.311875
    20
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F1709-E/SO
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F1709-I/SO
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F1709T-E/SO
    0.542000
    0.311875
    20
    SOIC
    .300in
    Matte Tin
    e3
    PIC16F1709-E/ML
    0.043100
    0.076923
    20
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1709-I/ML
    0.043100
    0.076923
    20
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1709T-E/ML
    0.043100
    0.212121
    20
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1709T-I/ML
    0.043100
    0.212121
    20
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F1709T-E/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F1709-E/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F1709T-I/SS
    0.164200
    0.416250
    20
    SSOP
    .209in
    Matte Tin
    e3
    PIC16F1709-I/SS
    0.164200
    0.343284
    20
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.