Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HCS370

Status: In Production

Features:

  • PWM, VPWM, PPM, Manchester Encoding
  • Internal Tunable Oscillator
  • Step-up Voltage Regulation
  • Dual Encoder Operation
  • 6 Inputs
  • Queue Counter
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The HCS370 is a code hopping encoder designed for secure Remote Keyless Entry (RKE) systems. The HCS370 utilizes Microchip’s patented KEELOQ® hopping technology, which incorporates high security, a small package outline, and low cost, to make this device a perfect solution for unidirectional remote keyless entry systems and access control systems. The HCS370 combines a 32-bit hopping code generated by a non-linear encryption algorithm, with a 28/32-bit serial number and 5/3 status bits to create a 69-bit transmission stream. The length of the transmission eliminates the threat of code scanning and the code hopping mechanism makes each transmission unique, thus rendering code capture and re-send (code grabbing) schemes useless. The encoder key, serial number, and configuration data are stored in EEPROM, which is not accessible via any external connection. This makes the HCS370 a very secure unit. The HCS370 provides an easy-to-use serial interface for programming the necessary security keys, system parameters, and configuration data. The HCS370 operates over a wide voltage range of 2.05V to 5.5V and has four button inputs in an 14-pin configuration. This allows the system designer the freedom to utilize up to 15 functions.

Additional Features
  • PWM, VPWM, PPM, Manchester Encoding
  • Internal Tunable Oscillator
  • Step-up Voltage Regulation
  • Dual Encoder Operation
  • 6 Inputs
  • Queue Counter
Parametrics
Name
Value
Device Description
KEELOQ® Encoder Devices
Operating Voltage (V)
2.05 to 5.5
Tunable OSC
Yes
Function Codes
15
Transmission Code Length Bits
69
Code Hoppings Bits
32
Features
Step-up voltage regulation, Dual Encoder Operation, 6 inputs, Queue counter

Documents

Jump to:

Data Sheets

  
924KB

Errata

Programming Specifications

User Guides

Development Environment

  • Integrated Development Environments
  • Production Programmers
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/wwwproducts/DevTool/

Alternate products to use for production programming for all PIC devices are:

  • MPLAB ICD 4 (DV164045)
  • MPLAB PICkit 4
...

  • Socket: AC164301   PartNo: HCS370 (14P)
  • Socket: AC164302   PartNo: HCS370 (14SL)
Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
HCS370-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
HCS370/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
HCS370/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy