Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2651 Configuration of Microchip USB47xx/USB49xx Application Note

Title:
Configuration of Microchip USB47xx/USB49xx
Name:
AN2651 Configuration of Microchip USB47xx/USB49xx Application Note
Date:
10/25/2018
Author:
Arnaldo Cruz and Mick Davis
Description:
The USB47xx/USB49xx can be configured: - Via SMBus during start-up configuration stage (SOC_CFG) - Via SMBus during hub operational stages (during runtime) - Via One-Time Programmable (OTP) Memory - Via a USB interface during hub operational stages (during runtime) - Via an external SPI Flash
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2651 Configuration of Microchip USB47xx/USB49xx Application Note
  10/26/2018
  1083KB
Silicon Products