Advanced Driver Assistance Systems (ADAS) will be the driving force behind achieving Vision Zero, the multi-national project to reduce the number of fatalities and serious injuries caused by road traffic to zero. We are enabling ADAS through our expertise in sensor connectivity and signal conditioning, high-speed data transfer, timing solutions and commitment to functional safety. As the level of autonomy progresses, the number of ADAS sensors in a car will increase from two or three to over 30, including forward/rear/side facing cameras, forward-looking radar and LiDAR. Our expertise in safety-critical connectivity will form the automotive superhighway for ADAS. We enable you to create secured, connected systems to detect any bumps in the road, with the speed and safety needed to support emerging ADAS applications.