If you are developing Wi-Fi applications for the open-source Linux® Operating System (OS), development boards featuring our WILC product family of Wi-Fi modules are plug-and-play compatible with the full-featured SAMA5D27 Arm® Cortex® A5-based microprocessor (MPU) evaluation platform. To get started evaluating our Wi-Fi solutions with an MPU running on the Linux OS, follow the steps outlined below.
The SAMA5D27 SOM1 Kit1 is a fast prototyping and evaluation platform for the SAMA5D2-based System in Packages (SiPs) and the SAMA5D27 System-On-Module (SAMA5D27-SOM1). The kit comprises a baseboard with a soldered SAMA5D27-SOM1 module. The module features an ATSAMA5D27C-D1G-CU SIP embedding a 1Gb (128 MB) DDR2 DRAM. The SOM integrates a Power Management IC (PMIC), a QSPI memory, a 10/100 Mbps Ethernet PHY and a serial EEPROM with a MAC address. The SOM provides 128 GPIO pins for general use in the system. The board features a wide range of peripherals, as well as a user interface and expansion options, including two mikroBUS™ sockets to support MikroElektronika Click boards™ and one Pmod™ interface. A Linux OS distribution and software package allows you to easily get started with your development.
Add Wi-Fi connectivity to the SAMA5D27 SOM1 Kit baseboard with either the ATWILC1000-SD Evaluation Kit or ATWILC3000-SD Evaluation Kit.
An SD card interface board that adds Wi-Fi and Bluetooth LE to MCU/MPU systems, featuring the ATWILC3000-MR110CA IoT (Internet of Things) module.
The ATWILC1000-SD evaluation kit is a hardware platform to evaluate the ATWILC1000-MR110PB module.
3. Load the demo image to the SD card with Etcher
4. Select “sdcard.img” which is marked as "SD card image" in Etcher
5. Select the device that corresponds to your SD card and double check the selected SD card before moving to the next step
6. Click on “Flash” and wait until you see the “Flash complete” message
| Baud rate | 115200 |
|---|---|
| Data | 8-bit |
| Parity | None |
| Stop | 1-bit |
| Flow Control | None |
If you would like to switch from STA mode to SoftAP for provisioning purposes again, you can simply run “Start_Provision.sh” from the device shell. The device will switch to provisioning mode and you can configure the desired AP.
Live Chat