If you have already reviewed our& Trust&GO and TrustFLEX options and determined that you need more customization for your secure element or Platform Root of Trust device, then the TrustCUSTOM platform is the best choice. It enables you to implement and fully customize secure key storage and other firmware security use cases in your design. You will start with a blank ATECC608B-TCSM, ATSHA204A-TCSM, or CEC173x-TCSM device and use our tools to configure it to meet your specific security authentication requirements. At the end of the process, you will be able to order your devices and securely provision them by leveraging our Hardware Secure Modules (HSMs) that are installed in our secure factories.
Avoid the high risks of exposing your secret keys and reduce the costs of mass production by leveraging our secure key provisioning service. Our Trust Platform provisioning service prevents your credentials from being exposed at any time during product development and production while also eliminating the need for you to have extensive knowledge and the necessary secure networks to handle cryptographic keys securely.
Our factories are certified against Common Criteria standards:
These site certifications ensure that we hold the processes in our supply chain to the highest standards.
Learn more about the certifications at our MPHIL-1 and MPHIL-3 factories in the Philippines and MTHAI-0 and MMT-0 factories in Thailand.
Our processes for designing automotive products have also been UL-certified as compliant to the ISO/SAE 21434: Road Vehicle—Cybersecurity Engineering Standard. This is a demanding specification with 45 security categories, known as work products, each of which specifies a unique set of requirements that encompass all aspects of designing electrical and electronic systems for road vehicles, from ICs and software to firmware and libraries. The ISO/SAE 21434 designation demonstrates that we are dedicated to maintaining high standards in automotive cybersecurity and that cybersecurity is a priority focus throughout our entire organization.
Live Chat