This family consists of our CL family of current regulators and LR family of voltage linear regulators. These voltage regulators can operate from input voltages up to 450V, with fixed and adjustable version sourcing from 10 mA to 50 mA. The current regulators operate up to 220V with currents up to 100 mA. They support a variety of applications including biasing and LED lighting.
The voltage regulators can operate from input voltages up to 450V, fixed and adjustable version sourcing from 10 mA to 50 mA. They support a variety of requirements and applications. Some are designed to provide auxiliary start-up capability for offline switchers, for example, when a repetitive power supply starts or excessive starting power threatens long-term reliability due to excessive heat in traditional IC start-up circuits. They are also used when higher start-up regulator power is required or if this power is required during modes where the switching regulator power is not available.
Product | Status | Automotive Recommended | 5K Pricing | +Vin min (V) | +Vin max (V) | Vout min (V) | Vout max (V) | Output Current (mA) | Dimming | Parallelable | Features | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CL2 | In Production | No | $0.27 | 5.0 | 90 | 5.0 | 90 | 20 | External FET | Yes | -- | 3/DPAK, 3/SOT-89, 3/TO-92 |
CL220 | In Production | No | $0.83 | 5.0 | 220 | 5.0 | 220 | 20 | External FET | Yes | -- | 3/DPAK, 3/TO-220 |
CL25 | In Production | No | $0.27 | 5.0 | 90 | 5.0 | 90 | 25 | External FET | Yes | -- | 3/SOT-89, 3/TO-92 |
CL320 | In Production | No | $0.82 | 6.5 | 90 | 4.0 | 90 | 20 | PWM | Yes | OTP, separate ENABLE pin | 8/SOIC |
CL325 | In Production | No | $0.83 | 6.5 | 90 | 4.0 | 90 | 25 | PWM | Yes | OTP, separate ENABLE pin | 8/SOIC |
CL330 | In Production | No | $0.84 | 6.5 | 90 | 4.0 | 90 | 30 | PWM | Yes | OTP, separate ENABLE pin | 8/SOIC |
CL520 | In Production | No | $0.35 | 4.75 | 90 | 1.0 | 90 | 20 | No | Yes | -- | 3/DPAK, 3/TO-92 |
CL525 | In Production | No | $0.35 | 4.75 | 90 | 1.0 | 90 | 25 | No | Yes | -- | 3/DPAK, 3/TO-92 |
CL6 | In Production | No | $0.95 | 6.5 | 90 | 4.0 | 90 | 100 | No | Yes | OTP, reverse polarity protection | 3/DPAK, 3/TO-220 |
CL7 | In Production | No | $1.13 | 6.5 | 90 | 4.0 | 90 | 100 | PWM | Yes | OTP, reverse polarity protection | 8/SOIC |
LR12 | In Production | No | $0.86 | 13.2 | 100 | 1.2 | 88 | 50 | N/A | N/A | Adj. Output, Current Limiting, OTP | 3/DPAK, 3/TO-92, 8/SOIC |
LR645 | In Production | No | $0.37 | 15 | 450 | 8.0 | 12 | 3 | N/A | N/A | Trimmable Output, Higher Peak Current Capability, | 3/SOT-89, 3/TO-220, 3/TO-92, 8/SOIC |
LR745 | In Production | No | $0.39 | 35 | 450 | 13.9 | 18 | 3 | N/A | N/A | Trimmable Output, Higher Peak Current Capability | 3/SOT-89, 3/TO-92 |
LR8 | In Production | No | $0.45 | 13.2 | 450 | 1.2 | 440 | 10 | N/A | N/A | Adj. Output, Overcurrent Limiting, OTP | 3/DPAK, 3/SOT-89, 3/TO-92 |