We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Pulse-Width Modulation (PWM) Controllers and Constant On-Time (COT) Controllers

PWM Controllers for Multiple Power Requirements and Design Topologies


Our extensive array of analog controller products meets the diverse requirements of designs for the mobile device, portable computer, telecommunications and industrial markets. With their combination of advanced IC processes, packaging technology and system design optimization, these products offer wide input-voltage ranges, high efficiency, small form factors, fast transient response, low ripple, low noise, low Iq and low EMI.

Devices in our large portfolio of easy-to-use buck, boost, flyback, forward and push-pull DC-DC controllers are excellent options for implementing many telemetry and control features via PMBus® or an I2C interface, such as current limits, temperature, output current, output voltage, switching frequency, power good, soft start and more.

More Information About PWM and COT Controllers


Benefits of PWM and COT Controllers

  • Optimizing power supplies for rugged and extreme operating conditions
  • Applications requiring high input power and various levels of output power
  • Applications requiring wide input voltage ranges
  • Powering portable applications requiring extended battery life and low self-consumption during standby

We provide a rapidly expanding portfolio of analog controller products to serve the mobile device, portable computer, telecommunications and industrial markets. By combining advanced IC process, packaging technology and system design optimization, our products offer wide-input voltage ranges, high efficiency, small form factors, fast transient response, low ripple, low noise, low Iq and low EMI.

Control Methods

  • Pulse-Width Modulation (PWM)
  • Constant-On-Time (COT)

Protection Features

  • Output Overvoltage Protection (OVP)
  • Undervoltage Lockout (UVLO)
  • Over Current Protection (OCP)
  • Over Temperature Protection (OTP)

These products are easy to use via PMBus or an I2C interface for many telemetry and control features, such as current limits, temperature, output current, output voltage, switching frequency, power good, soft start and more.

Live Chat

Need Help?

Privacy Policy