Our PIC32CM16/32 GV00 and PIC32CM32/64 JH00 MCUs are built on the efficient Arm Cortex-M0+ core and offer scalable performance of up to 48 MHz with market-leading power efficiency and robust feature sets.
The PIC32CM16/32 GV00 and PIC32CM32/64 JH00 are optimized for low-energy using autonomous peripherals and flexible sleep modes. Features include
The Peripheral Touch Controller (PTC) module supports up to 256 mutual capacitance channels for buttons, sliders and wheels using MPLAB® Harmony Touch Library. The PIC32CM64 JH00 variant boosts touch performance with extra Nested Vectored Interrupt Controller (NVIC) lines for faster response and Driven Shield+ technology for improved noise immunity, longer sensing distances and operation through thicker materials.
The PIC32CM JH00 and GV00 MCUs are AEQ-100 qualified and offer robust safety, wide temperature ranges and error correction for reliable performance in harsh environments. Designed for mission-critical use, they offer stability, data integrity and flexible connectivity under extreme conditions.
Programming and Debugging Interface Disable (PDID) provides hardware security by blocking external firmware access and preventing code theft. A one-time programmable lock and immutable bootloader enable secure updates. The PIC32CM JH0032 adds a memory protection unit to enforce memory access rules for safer operation.
The PIC32CM16/32 GV00-VL Curiosity Nano + Touch Evaluation Kit is a hardware platform to evaluate the PIC32CM3204GV00064 MCU. This board is supported by MPLAB® X IDE and MPLAB Harmony.
The PIC32CM JH-VL Curiosity Nano + Touch Evaluation Kit is a hardware platform to evaluate the PIC32CM6408JH00064 microcontroller (MCU). It provides general-purpose embedded control capabilities with an enhanced Peripheral Touch Controller (PTC) and functional safety features.
MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of our MCUs and Digital Signal Controllers (DSCs). It works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free.
MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit MCUs. It enables robust framework development of interoperable Real-Time Operating System (RTOS)-friendly libraries with our quick and extensive product support for third-party software integration. MPLAB Harmony v3 includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. The code development format allows for maximum reuse and reduces time to market.
Jump-start your projects with our MPLAB Extensions for VS Code, which offers a user-friendly interface and robust features tailored for Arm Cortex M0+ MCUs. Benefit from seamless project imports, intuitive debugging tools and the innovative MPLAB AI Coding Assistant. This AI-powered assistant provides real-time code generation, error detection and direct access to our data sheets so that you spend less time troubleshooting and more time innovating.
Live Chat