We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

USB 2.0 with FIFO Interface


In this IP core, processor would not be needed at all. The endpoint 0 (default control endpoint) is managed by the IP Core itself. Hence, user does not have to bother regarding endpoint 0 management. For non-zero endpoint, there is a FIFO interface. User needs to manage this FIFO interface for a data transfer over non-zero endpoint via simple RTL coding.


Features and Benefits


  • Supports LS (1.5 Mbps), FS (12 Mbps) and HS (480 Mbps) modes.
  • Supports Control, Bulk, Interrupt, and Isochronous transfers.
  • Capable to support up to 31 endpoints (1 default control endpoint +15 IN/OUT endpoints).
  • Implemented in Verilog RTL.
  • Ready to use component.

Licensing Options


For additional information, visit SLS webpage or contact SLS through info@slscorp.com email.

Documentation


Title
usb2-0_fifo_interface Link



Live Chat

Need Help?

Privacy Policy