We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SpaceWire Router


The SpaceWire Router IP Core provides a SpaceWire routing switch with SpaceWire interfaces which is fully compliant to the ECSS-E-ST-50-12C Rev.1 SpaceWire standard. It is a highly capable router core with generics to determine the number of SpaceWire and parallel FIFO ports. It supports path and logical addressing, watchdog timers on each port, power saving circuitry, and configuration via an RMAP protocol port. Broadcast code distribution for both Time-code and distributed interrupt codes is included. This IP core was used in the design of the Microchip AT7910E SpaceWire Router ASIC, which has eight SpaceWire ports with LVDS drivers/receivers on-chip and two external ports. Support for this device is provided by STAR-Dundee.


Features and Benefits


 

  • Fully compliant with the SpaceWire standard, ECSS-E-ST-50-12C Rev.1.
  • Delivered as synthesisable VHDL source code in obfuscated or clear code format.
  • Up to 31 SpaceWire or parallel FIFO ports comprising an input and output FIFO.
  • Includes the SpaceWire Interface IP core.
  • Reference designs provided for all Microchip families including RTG4 and PolarFire.

 

Licensing Options


For additional information, contact enquiries@star-dundee.com or visit STAR-Dundee

Documentation


Title
spacewire-router Link